StarTech.com

50 ft 15m Plenum-Rated High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD in-wall, ceiling and air plenum HDMI® cable installations, for applications requiring CMP rated cables

Product ID: HDPMM50

  • CMP/FT6 Plenum Fire Rating
  • Offers 50' in cable length
  • Gold-plated HDMI connectors
  • Supports Ultra HD Resolutions up to 4k x 2k
$403.61 AUD exc GST
$443.97 AUD inc GST

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Fire Rating CMP Rated (Plenum)
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 50 ft [15.2 m]
Color Black
Connector Style Straight
Product Height 0.4 in [1.1 cm]
Product Length 50 ft [15.2 m]
Product Width 0.8 in [21.3 mm]
Weight of Product 4.7 lb [2.1 kg]
Wire Gauge 24 AWG
Packaging Information
Package Height 1.4 in [35 mm]
Package Length 18.1 in [46 cm]
Package Quantity 1
Package Width 13.8 in [35 cm]
Shipping (Package) Weight 4.7 lb [2.1 kg]
What's in the Box
Included in Package 1 - 50 ft Plenum-Rated High Speed HDMI® Cable

Certifications

Related Products

10m (33 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M
HDMM10MA
10m (33 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 10m away with no signal loss

$92.06 exc GST
$101.27 inc GST
15m (50 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M
HDMM15MA
15m (50 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 15m away with no signal loss

$126.47 exc GST
$139.12 inc GST
High Speed HDMI Cable M/M - Active - CL2 In-Wall - 20 m (65 ft.)
HDMM20MA
High Speed HDMI Cable M/M - Active - CL2 In-Wall - 20 m (65 ft.)

Connect your HDMI devices, up to 20m away with no signal loss

$133.91 exc GST
$147.30 inc GST
High Speed HDMI Cable M/M - Active - CL2 In-Wall - 30 m (100 ft.)
HDMM30MA
High Speed HDMI Cable M/M - Active - CL2 In-Wall - 30 m (100 ft.)

Connect your HDMI devices, up to 30m away with no signal loss

$207.38 exc GST
$228.12 inc GST

Accessories