Home Hard Drive Accessories HDD Docking Stations

HDD Docking Stations

Docking stations for hard drives (HDD) give you quick access to your stored data. You can recover, transfer or archive data, and test or benchmark multiple hard drives.

Our extensive range of HDD docks includes the following benefits:

  • Save time by removing the need to install a drive in a computer case or mount it in an enclosure
  • Swap drives easily with a top-loading design, push-button drive ejection, and independent power button
  • Use with a range of data interfaces, including legacy (for example, IDE), and mainstream (for example, USB 3.0)
  • Rely on our docks’ optimal performance, professional build, and quality design options
  • Increase productivity with USB pass-through hubs and fast charge features
Filter by:
14 Results
USB 3.0 / eSATA Dual Hard Drive Docking Station with UASP for 2.5/3.5in SATA SSD / HDD – SATA 6 Gbps
SDOCK2U33EB
USB 3.0 / eSATA Dual Hard Drive Docking Station with UASP for 2.5/3.5in SATA SSD / HDD – SATA 6 Gbps

Easily connect and swap two 2.5 or 3.5in SATA III drives through eSATA or USB 3.0

$131.99 exc GST
$145.19 inc GST
USB 3.0  Dual Hard Drive Docking Station with UASP for 2.5/3.5in SSD / HDD – SATA 6 Gbps
SDOCK2U33
USB 3.0 Dual Hard Drive Docking Station with UASP for 2.5/3.5in SSD / HDD – SATA 6 Gbps

Dock two 2.5" or 3.5" SATA III SSDs/HDDs over USB 3.0 with UASP

$139.99 exc GST
$153.99 inc GST
External Docking Station for 2.5in or 3.5in SATA III 6Gbps Hard Drives - eSATA or USB 3.0 with UASP
SDOCKU33EF
External Docking Station for 2.5in or 3.5in SATA III 6Gbps Hard Drives - eSATA or USB 3.0 with UASP

Easily connect and swap hard drives and solid-state drives to and from your computer system, with the added benefit of a built-in cooling fan

$132.99 exc GST
$146.29 inc GST
USB 3.1 (10Gbps) Dual-Bay Dock for 2.5
SDOCK2U313
USB 3.1 (10Gbps) Dual-Bay Dock for 2.5"/3.5" SATA SSD/HDDs

Dock two of your 2.5” and 3.5” SATA drives over high performance USB 3.1 Gen 2 with UASP

$164.99 exc GST
$181.49 inc GST
USB 3.1 (10Gbps) Single-Bay Dock for 2.5
SDOCKU313
USB 3.1 (10Gbps) Single-Bay Dock for 2.5"/3.5" SATA SSD/HDD

Dock your 2.5" or 3.5" SATA drive over high performance USB 3.1 with UASP

$101.99 exc GST
$112.19 inc GST
Drive Docking Station for 2.5 / 3.5
SDOCKU313E
Drive Docking Station for 2.5 / 3.5" SATA Drives - USB 3.1 (USB-A, USB-C) or eSATA

Dock and access your SATA SSD/HDD through high-performance USB 3.1 (10Gbps) or eSATA

$139.99 exc GST
$153.99 inc GST
USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP
SDOCKU33BV
USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP

Dock your 2.5in or 3.5in SATA III SSDs/HDDs over USB 3.0 with UASP

$76.99 exc GST
$84.69 inc GST
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S
USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

$77.99 exc GST
$85.79 inc GST
Universal Docking Station for Hard Drives - USB 3.0 with UASP
UNIDOCKU33
Universal Docking Station for Hard Drives - USB 3.0 with UASP

Connect both an IDE and a SATA 2.5/3.5in hard drive or solid state drive to your computer system using an available USB 3.0 port, with support for UASP for optimal performance

$147.99 exc GST
$162.79 inc GST
eSATA / USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP
SDOCKU33EBV
eSATA / USB 3.0 SATA III Hard Drive Docking Station SSD / HDD with UASP

Dock your 2.5in or 3.5in SATA 6 Gbps SSDs/HDDs over eSATA or USB 3.0 with UASP

$102.99 exc GST
$113.29 inc GST
4-Bay SATA HDD Docking Station - For 2.5”/3.5
SDOCK4U313
4-Bay SATA HDD Docking Station - For 2.5”/3.5" SSDs/HDDs - USB 3.1 (10Gbps)

Gain quick access to up to four SSDs/HDDs simultaneously, while also being able to swap drives in and out as needed

$425.99 exc GST
$468.59 inc GST
Dual-Bay SATA HDD Docking Station for 2 x 2.5/3.5
SDOCK2U33V
Dual-Bay SATA HDD Docking Station for 2 x 2.5/3.5" SATA SSDs/HDDs - USB 3.0

Use this SATA hard drive docking station to gain quick access to two of your 2.5" or 3.5" SATA III SSDs/HDDs

$127.99 exc GST
$140.79 inc GST
USB to SATA External Hard Drive Docking Station for 2.5in SATA HDD
SATDOCK25U
USB to SATA External Hard Drive Docking Station for 2.5in SATA HDD

Enable external, hot-swap access to 2.5in SATA drives from a portable mini USB2.0 drive dock

$18.99 exc GST
$20.89 inc GST
4-Bay Hard Drive Docking Station for 2.5”/3.5” SSDs and HDDs - eSATA/USB 3.0 to SATA (6Gbps)
SDOCK4U33E
4-Bay Hard Drive Docking Station for 2.5”/3.5” SSDs and HDDs - eSATA/USB 3.0 to SATA (6Gbps)

Get fast access to four 2.5”/3.5” SATA drives over USB 3.0 with UASP or eSATA

$349.99 exc GST
$384.99 inc GST
View all