StarTech.com

Cisco GLC-SX-MM Compatible SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

Product ID: SFPGLCSXMMST

  • 100% compatibility with Cisco GLC-SX-MM guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption of less than 1 W
  • Hot-swappable with fiber-optic modules
$108.99 AUD exc GST
$119.89 AUD inc GST

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco
Industry Standards IEEE 802.3z 1000BASE-SX
WDM No
Performance
Compatible Networks 1000 Mbps (1 Gbps)
DDM No
Fiber Operating Mode Half/Full-Duplex
Max Transfer Distance 550 m (1804 ft)
Maximum Data Transfer Rate 1.25 Gbps
MTBF 3,381,761 hours
Type Multi Mode
Wavelength 850nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
Note For use in Gigabit fiber networking equipment and media converters
System and Cable Requirements MSA or Cisco compliant SFP port
Power
Power Consumption (In Watts) < 1 W
Environmental
Humidity 30~70% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 85°F)
Physical Characteristics
Product Height 0.4 in [10 mm]
Product Length 2.4 in [60 mm]
Product Weight 0.6 oz [16 g]
Product Width 0.5 in [12 mm]
Packaging Information
Shipping (Package) Weight 3.4 oz [95 g]
What's in the Box
Included in Package 1 - 1.25 Gbps Multimode LC SFP

Certifications

Related Products

MSA Compliant SFP Transceiver Module - 1000BASE-SX
SFPSXMM
MSA Compliant SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | TAA | Lifetime Warranty

$146.99 exc GST
$161.69 inc GST
SFP transceiver w/ DDM  (1.25Gbps, 1310nm, Single Mode, LC)
SFPG1320C
Cisco GLC-LH-SMD Compatible SFP Transceiver Module - 1000BASE-LH

1000 Mbps (1 Gbps) | Single Mode Fiber | LC | 20 km (12.4 mi) | Lifetime Warranty

$194.99 exc GST
$214.49 inc GST
Cisco GLC-FE-100FX Compatible SFP Transceiver Module - 100BASE-FX
SFPF1302C
Cisco GLC-FE-100FX Compatible SFP Transceiver Module - 100BASE-FX

100 Mbps | Multi Mode Fiber | LC | 2 km (1.2 mi) | Lifetime Warranty

$107.99 exc GST
$118.79 inc GST
Cisco SFP-GE-S Compatible SFP Fiber Module - 1000BASE-SX
SFPGESST
Cisco SFP-GE-S Compatible SFP Fiber Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | Lifetime Warranty

$114.99 exc GST
$126.49 inc GST

Accessories