StarTech.com

8-Port Rack-Mount PDU with C13 Outlets - 16 A - 10 ft. Power Cord (AS3112) - 1U

Add eight C13 power outlets to your server-rack, with this power distribution unit

Product ID: PDU08C13AU

  • Ensure hassle-free installation with a 1U EIA-310D compliant PDU
  • Get wide device compatibility with a PDU that features C13 outlets
  • 10 ft. (3 m) C19 to AS3112 power cord included
View More
  • Protect your equipment with the dual circuit breaker that's built into this PDU
  • Solid steel chassis for durability
  • 1U rack-mount design
$139.99 AUD exc GST
$153.99 AUD inc GST

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Form Factor Horizontal
Number of Power Outlets 8
Rack-Mountable Yes
Performance
Included Power Cord 10 ft [3 m] C19 to AS3112
Load Capacity 3600 VA
Maximum Output Voltage 240V
Maximum Total Current 16A
Maximum Total Current Draw per Phase 16A
Nominal Input Voltage 110V - 240V
Nominal Output Voltage 110V - 240V
Phase Power Single phase power adapter
Regulatory Derated Input Current (North America) 15A
Surge Protection 3600 Joules
Connector(s)
Input Connector(s) 1 - IEC C20 (16A, 3 conductor) Power Plug Input
Output Connectors 8 - IEC C13 (10A, 3 conductor) Power Receptacle Receptacle Output
Special Notes / Requirements
Note Although the PDU can provide 16 amps of power to be shared across eight outlets, due to regional limitations, the cord provided is only rated at 15 amps. A user supplied cord and capable outlet would be required to attain the full 16 amp rating.
Power
Input Voltage 100 - 240 AC
Physical Characteristics
Product Height 0 in [0 cm]
Product Length 0 in [0 mm]
Product Width 0 in [0 mm]
Weight of Product 4.4 lb [2 kg]
Packaging Information
Package Height 3.2 in [82 mm]
Package Length 21.7 in [55 cm]
Package Width 7.5 in [19 cm]
Shipping (Package) Weight 4.9 lb [2.2 kg]
What's in the Box
Included in Package 1 - rack-mount PDU
1 - 10 ft [3 m] C19 to AS3112 power cord
4 - M5 screws
4 - M5 cage nuts
1 - instruction manual

Certifications

Related Products

25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

$767.99 exc GST
$844.79 inc GST
45U 3300lb High Capacity 4 Post Open Server Equipment Rack - Flat Pack
4POSTRACKHD
45U 3300lb High Capacity 4 Post Open Server Equipment Rack - Flat Pack

Store your servers, network and telecommunications equipment in this 45U high-capacity open-frame rack

$1,261.99 exc GST
$1,388.19 inc GST
10U 19in Wall Mounted Server Rack Cabinet
CAB1019WALL
10U 19in Wall Mounted Server Rack Cabinet

Store your servers, network and telecommunications equipment securely in this 10U wall-mountable cabinet

$866.99 exc GST
$953.69 inc GST
22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

$1,345.99 exc GST
$1,480.59 inc GST