Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com
/
/
/ SCSI School
StarTech.com University

StarTech University offers computer enthusiasts and IT professionals a chance to learn more about new technologies and innovations in the IT world. Take some time to review the material, then pass the exam to earn your printable certificate for each course.

Course 2: SCSI School

Chapter 5: SCSI Types & Specifications

Types of SCSI Signals:

The following table illustrates the evolution and capabilities of the various permutations of SCSI technology, as determined by the following criteria: For further clarification, please refer to the following definitions:

Interface: In this case, referring to a hardware interface - the physical connection between two pieces of hardware. For example, a USB keyboard connects peripherally to a host computer via the USB interface.

Throughput: A measurement used to identify the amount of data that can be transferred from one device to another, in a specified amount of time, typically measured in KB/s, MB/s etc.

Bus Width: A measurement used to determine the amount of data transmission, of which a device is capable. For example, a device with an 8-bit bus width can transmit 8 bits of data simultaneously, while a 32-bit device can concurrently transmit 32 bits of data per second.

Clock Speed: The speed at which a device can execute instructions, typically measured in MHz or GHz.

Maximum Number of Devices: The number of devices that can simultaneously be controlled from a single (in this case SCSI) interface.

Next — Chapter 6: Rules for connecting SCSI devices