StarTech.com

Dual Monitor Desk Mount - Vertical

Save workspace and increase productivity by mounting two monitors, stacked, above your desk

Product ID: ARMDUALV

  • Mount two monitors vertically to save space and increase your comfort
  • Desktop monitor mount supports two displays up to 27” (686 mm) in size and 22.1 lb. (10 kg) in weight per monitor
  • Heavy-duty steel construction
View More
  • The height of the monitors can be adjusted along the 27.5” (700 mm) pole
  • Adjust your screen angle easily with +45°/-45° tilt and +45°/-45° swivel
  • Full 360° rotation
  • Simple installation (desk C-clamp or grommet mount) and integrated cable management
$200.99 AUD exc GST
$221.09 AUD inc GST

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 2
Mounting Options Desk & Grommet Clamp
Orientation Vertical
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Display Tilt + 45° / - 45°
Maximum Display Size 27in
Minimum Display Size 13"
Mounting Surface Thickness Desk Clamp: Table Thickness 0.39 - 3.46 in. (10 - 88 mm)
Grommet Clamp: Table Thickness 0.39 - 3.46 in. (10 - 88 mm)
Table Hole for Grommet Mount: 0.41 - 1.96 in. (10.5 - 50 mm)
Swivel / Pivot +45° / -45°
Weight Capacity (Per Display) 22.1 lb [10 kg]
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 35.4 in [90 cm]
Product Length 4.6 in [11.6 cm]
Product Width 4.7 in [12 cm]
Weight of Product 7.5 lb [3.4 kg]
Packaging Information
Package Height 4.8 in [12.2 cm]
Package Length 6.5 in [16.4 cm]
Package Width 17.2 in [43.8 cm]
Shipping (Package) Weight 9.4 lb [4.2 kg]
What's in the Box
Included in Package 1 - lower pole
1 - upper pole
1 - desk clamp
1 - grommet collar
2 - VESA monitor mounts
1 - pole connector
2 - cable-management clips
1 - cap
5 - rubber pads
1 - grommet plate
1 - 3 mm hex key
1 - 5 mm hex key
1 - 6 mm hex key
8 - M4x12 mm screws
8 - M5x12 mm screws
8 - washers
1 - instruction manual

Certifications

Accessories