Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comHigh Ceiling TV Mount - 8.2' to 9.8' Long Pole - For 32" to 70" TVs - Full Motion
Securely mount your flat-panel TV to a ceiling or overhead structure, and customize your viewing angle with easy position adjustments
Product ID: FPCEILPTBLP
- Save space by suspending your 32” to 70” flat-screen TV from the ceiling
- Long pole with min-max pole length extension of 8.2 to 9.8 ft. (2.5 to 3 m) for versatile applications
- Ceiling TV mount swivels + 60° / - 60° to adjust to sloped or level ceilings
- Heavy-duty steel ceiling mount supports up to 110 lb. (50 kg)
- Full-motion mount lets you swivel the display + 180° / - 180° around the pole and tilt it down 25°, without using tools
- Preset leveling adjustments ensure ideal positioning after hanging
- Supports VESA Mount compliant TVs: 200x200, 300x300, 400x200, 400x400, 600x400 mm
- Cable management channel inside pole
Not Available
May be in stock with partners
From a Partner
Support
Overview
Now, you can suspend your flat-screen television in an area with a high ceiling, for optimal viewing. This flat-screen TV ceiling mount supports VESA mount compatible TVs from 32" to 70” in size. It features a long pole that extends from 8.2 to 9.84 ft. (2.5 to 3 m), making it easy to adjust the distance from the ceiling. Its full-motion design lets you change your screen position and angle.
Mount your TV in a prominent place
The ceiling TV mount lets you mount your flat-panel LCD, LED or plasma TV in a prominent area. It’s ideal for use in lobbies, entrances or other areas with high ceilings.
The heavy-duty steel TV ceiling mount is compatible with a wide selection of TVs, able to securely support a 32" to 70” display, with a weight capacity of up to 110 lb. (50 kg). To keep the cables concealed and organized, you simply run them through the cable management channel inside of the pole, exiting near the top.
Adjust the distance from the ceiling
With an adjustable length, the telescopic-style pole makes it easy to mount your display at the desired distance from the ceiling and works well with a range of ceiling heights. The robust steel pole can extend from 8.2 to 9.84 ft. (2.5 to 3 m), with a total lift (height extension) of 19.6" (.5 m).
Swivel the TV mount to suit your ceiling type
The flat-screen TV ceiling mount is designed to accommodate a wide variety of ceiling types. The ceiling mount swivels, so you can adjust the mount to work with virtually any type of ceiling for level viewing, including sloped ceilings (up to 60°), and pitched or horizontal (flat) ceilings.
Adjust your display for the ideal viewing angle
You can adjust your flat-screen TV to create a comfortable viewing angle, by tilting it (up to -25°) down towards your audience for optimum visibility. The full-motion mount lets you swivel your display around the pole + 180° / - 180°, without using tools, which makes it easy to set up for viewing from any direction you choose.
Easy and secure setup
The hook-and-mount design of the TV ceiling mount makes setup fast and easy. You simply attach the vertical brackets, with built-in hooks, to the back of your TV. Once the brackets are attached, you can hang your TV securely onto the ceiling mount. The preset leveling adjustments ensure ideal positioning after hanging.
The FPCEILPTBLP is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
Safely and securely suspend your flat-screen TV in an area with a high ceiling, such as lobbies and entrance ways
Keep your guests informed or entertained
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Micro Australia | 3711765 | |
UPC Code | 065030870412 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
# of Displays Supported | 2 | |
Cable Management | Yes | |
Mounting Options | Ceiling Mount | |
VESA Hole Pattern(s) | 200x200 mm | |
300x300 mm | ||
400x200 mm | ||
400x400 mm | ||
600x400 mm | ||
Wallmountable | No | |
Performance | ||
Anti-theft | No | |
Height Adjustment | Yes | |
Maximum Display Size | 70" | |
Maximum Height | 9.8 ft [3 m] | |
Minimum Display Size | 32" | |
Minimum Height | 8.2 ft [2.5 m] | |
Swivel / Pivot | +180° to -180° | |
Tilt | +0° / -25° | |
Video Wall | No | |
Weight Capacity (Per Display) | 110.5 lb [50 kg] | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Steel | |
Product Height | 126.7 in [3218 mm] | |
Product Length | 26.8 in [680 mm] | |
Product Weight | 22.1 lb [10 kg] | |
Product Width | 17.1 in [435 mm] | |
Packaging Information | ||
Shipping (Package) Weight | 24 lb [10.8 kg] | |
What's in the Box | ||
Included in Package | 1 - ceiling mount and pole | |
1 - middle pole | ||
1 - lower pole | ||
1 - TV mount | ||
2 - vertical brackets | ||
1 - horizontal bracket | ||
2 - M8x55 mm screws | ||
2 - M8x60 mm screws | ||
4 - nuts | ||
1 - wrench | ||
1 - hex key | ||
1 - mounting template | ||
4 - M5x14 mm screws | ||
4 - M6x14 mm screws | ||
4 - M6x30 mm screws | ||
4 - M8x30 mm screws | ||
4 - M8x50 mm screws | ||
4 - rectangular washers | ||
8 - small spacers | ||
8 - large spacers | ||
4 - screws | ||
4 - concrete anchors | ||
4 - circular washers | ||
1 - instruction manual |
Related Products
Flat-Screen TV Ceiling Mount - 1.8’ to 3’ Short Pole - For 32" to 70" TVs - Full Motion
Securely mount your flat-panel TV to a ceiling or overhead structure, and customize your viewing angle with easy position adjustments
Flat-Screen TV Ceiling Mount - 3.5’ to 5’ Pole - For 32" to 70" TVs - Full Motion
Mount a flat-panel television to your ceiling with adjustable pole length, tilt and pan for easy viewing
Product Support
Drivers & Downloads
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+