StarTech.com
Framtida

Mini Thunderbolt 3 Dock for Laptops - Mac and Windows - Dual HDMI - 4K 60Hz

Create a dual-monitor bus powered workstation, with two 4K HDMI displays, USB 3.0 and USB 2.0 ports, a GbE port, and an extended-length cable

Produkt ID: TB3DKM2HD

  • Connect two UHD 4K 60Hz HDMI monitors to your laptop through a single Thunderbolt 3 port
  • macOS- och Windows-kompatibla
  • Connect your USB devices to the USB 3.0 Type-A port and the USB 2.0 port (backward compatible)
Visa mer
  • Gigabit Ethernet RJ45 port (with PXE Boot support) adds wired network connectivity to your workstation
  • Thunderbolt-certifierad
236,99 € EUR exkl. moms
296,24 € EUR inkl. moms

Överblick

This Thunderbolt™ 3 docking station packs big performance into a cost-effective, compact mini dock, delivering essential connections for productivity. Connect to dual 4K HDMI displays, Gigabit Ethernet and two USB (Type-A) ports. Compatible with macOS and Windows®, it’s the ideal accessory for your MacBook Pro, Dell™ XPS or other Thunderbolt 3 laptop.

Connect two UHD 4K HDMI displays at 60Hz

Great for editing 4K video or other Ultra HD tasks, this Thunderbolt 3 dock supports 40Gbps of throughput and 4K resolution at 60Hz on two HDMI monitors, through a single Thunderbolt 3 port. Run resource-demanding applications on two independent displays (at up to 4096 x 2160p resolutions) without draining system resources.

The ports you need most

To enhance your productivity, the Gigabit Ethernet port (with PXE Boot support) ensures reliable wired network access. A USB 3.0 Type-A port, with ample space around it, lets you connect a USB device, such as a flash drive, for easy file access. Connect another USB device using the USB 2.0 Type-A port.

Bus powered for easy portability

This mini Thunderbolt 3 laptop docking station offers a versatile solution for permanent and shared office workspaces, with a compact and portable design in durable aluminum. It’s bus-powered, with no external power required. For flexible setup, the attached USB-C cable has an extended length of 20 cm.

The TB3DKM2HD is backed by a StarTech.com 3-year warranty and free lifetime technical support.

Användning

Review/edit images or media files on two 4K HDMI displays

Ideal for shared or temporary work stations, e.g. hot desks (hoteling)

Tekniska specifikationer

Information om garanti
Garanti 3 Years
Hårdvara
4K-stöd Ja
Busstyp Thunderbolt 3
Chipset-ID Intel - Alpine Ridge JHL6540
Intel - WGI210AT
Texas Instruments - TPS65983
ASMedia - ASM1042A
Parade - PS176
Industristandarder Thunderbolt 3
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
USB 2.0 - Backward compatible with 1.1
Skärmstöd 2
Snabbladdningsport(ar) Nej
Prestanda
Auto MDIX Ja
Kompatibla nätverk 10/100/1000 Mbps
Maximal dataöverföringshastighet 40 Gbps (Thunderbolt 3)
5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximal digital upplösning Dual 4K displays - HDMI 4096 x 2160p @ 60Hz / 3840 x 2160p @ 60Hz
PXE Ja
Stöd för full-duplex Ja
Typ och hastighet Thunderbolt 3 - 40 Gbit/s
UASP-stöd Ja
Kontakt(er)
Kontakttyp(er) 1 - Thunderbolt™ 3 USB-C (24-pin) Hane
2 - HDMI Hona
1 - USB Type-A (9-stifts) USB 3.0 Hona
1 - USB Type-A (4-stifts) USB 2.0 Hona
1 - RJ-45 Hona
Mjukvara
OS-kompatibilitet Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.13
Särskilda anmärkningar/krav
Obs. En 4K-kapabel skärm krävs för att få 4Kx2K-upplösning (4K är även känt som 4Kx2K).
System- och kabelkrav Thunderbolt 3-utrustad dator med en Thunderbolt 3-port.
Ström
Power Source Strömförsörjd via USB
Miljö
Drifttemperatur 5°C to 35°C (41°F to 95°F)
Förvaringstemperatur -40°C to 70°C (-40°F to 158°F)
Luftfuktighet 5~95 % RH (icke-kondenserande)
Utseende
Färg Black & Gray
Kabellängd 200 mm [7.9 in]
Kabinettyp Aluminium
Produktbredd 60 mm [2.4 in]
Produkthöjd 18.8 mm [0.7 in]
Produktlängd 120 mm [4.7 in]
Produktvikt 145.8 g [5.1 oz]
Förpackning
Fraktvikt (förpackning) 268.2 g [9.5 oz]
Vad det är i lådan
Ingår i paketet 1 - Dockningsstation
1 - Instruktionsbok

Kompatibilitet

Se alla kompatibla operativsystem
Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.13

Certifikat

Relaterade produkter

Mini Thunderbolt 3-dockningsstation för bärbara datorer - Mac och Windows - Dual DisplayPort - 4K 60Hz
Ny
TB3DKM2DP
Mini Thunderbolt 3-dockningsstation för bärbara datorer - Mac och Windows - Dual DisplayPort - 4K 60Hz

Skapa en bussdriven arbetsstation med dubbla 4K DisplayPort-skärmar, en USB 3.0- och Gigabit Ethernet-port och flexibel skrivbordsinstallation med utökad kabellängd

211,99 € exkl. moms
264,99 € inkl. moms

Tillbehör