15 ft Long DisplayPort™ 1.2 Cable with Latches M/M – DisplayPort 4k

Create high-resolution 4k x 2k connections with HBR2 support between your DisplayPort-equipped devices over longer distances

Produkt ID: DISPLPORT15L

  • High-resolution support of up to 4k x 2k
  • Support for High Bit Rate 2 (HBR2) bandwidth of up to 21.6 Gbps
  • Backward compatible with DisplayPort 1.1
Ditt pris
€34,99 EUR excl. VAT
€43,74 EUR incl. VAT

The DISPLPORT15L DisplayPort™ 1.2 Cable with latches provides a secure connection between your DisplayPort-equipped devices and allows for a connection distance of up to 15-feet between your source and display.

The DP cable is capable of providing higher performance than either HDMI® or dual link DVI with support for high resolutions of up to 4k x 2k (3840 x 2160)  @ 60Hz and a maximum HBR2 bandwidth of 21.6 Gbps. The cable also supports Multi-Stream (MST) for daisy chaining multiple monitors and provides optional audio support.

The DISPLPORT15L long DisplayPort cable is backed by StarTech.com’s Lifetime Warranty, for guaranteed reliability and ensures that digitally protected content is displayed properly, with both HDCP and DPCP capability.

Användning

  • Connecting a DisplayPort Display to a PC or other DisplayPort Source

Fördelarna med StarTech.com

  • Maintains clear digital audio and video signals between DisplayPort devices, even over a 15-foot connection distance
  • Prevent accidental disconnections with latched connectors
  • Guaranteed reliability

Partnernummer

  • Ingram Micro Sweden V930732
  • UPC 065030831642

Specifikationer

Warranty Information Warranty Lifetime
Förpackning Package Height 0 mm [0,0 in]
Package Length 0 mm [0,0 in]
Fraktvikt (förpackning) 0 g [0,0 oz]
Package Width 0 mm [0,0 in]
Hårdvara Antal ledare 19
Kontaktplätering Nickel
Kabelmanteltyp PVC - Polyvinyl Chloride
Kabelskärmning Aluminiummylarfolie med flätning
Brandteknisk klass CMG-klass (General Purpose)
Kontakt(er) 1 - Connector A DisplayPort (20-stifts)
1 - Connector B DisplayPort (20-stifts)
Utseende Produkthöjd 0 mm [0,0 in]
Produktvikt 0 g [0,0 oz]
Produktbredd 0 mm [0,0 in]
Färg Svart
Kontakttyp Med lås
Tråddimension 28 AWG
Kabellängd 4,6 m [15,0 ft]
Yttre kabeldiameter 0 mm [0,0 in]
Produktlängd 0 mm [0,0 in]
Vad det är i lådan 1 - Ingår i paketet 15 ft DisplayPort® Cable with Latches - M/M

Tillbehör

DPEXT6L

6 ft DisplayPort Video Extension Cable - M/F

Extend the reach of your DisplayPort devices by 6ft

Ditt pris
€31,99 EUR excl. VAT
€39,99 EUR incl. VAT
DPPNLFM3

3ft DisplayPort Panel Mount Cable - F/M

Allows a DisplayPort connection to be mounted on a secure easily accessible panel.

Ditt pris
€17,99 EUR excl. VAT
€22,49 EUR incl. VAT
Utgått
DPEXTAA6IN

6in DisplayPort Port Saver Cable – M/F

Protects DisplayPort® video card and monitor interfaces from damage and wear

Ditt pris
€12,99 EUR excl. VAT
€16,24 EUR incl. VAT
MDP2DPMF6IN

15 cm Mini DisplayPort till DisplayPort-videokabeladapter – M/F

Anslut din DisplayPort®-skärm till en standard Mini DisplayPort-källa

Ditt pris
€16,99 EUR excl. VAT
€21,24 EUR incl. VAT
GCMDP2DPMF

Mini DisplayPort to DisplayPort Adapter Converter - M/F

Connect to your mini DisplayPort-equipped devices using a standard DisplayPort cable.

Ditt pris
€23,99 EUR excl. VAT
€29,99 EUR incl. VAT
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
When you troubleshoot issues with a DisplayPort cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • DisplayPort cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the DisplayPort cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different DisplayPort cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the DisplayPort cable, video source, and video destination it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the destination is only capable of 1920 x 1080, then the source cannot output 2560 x 1600, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution or a lower refresh rate, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with the audio over DisplayPort, make sure that the following is true:

  • The source is set up to output audio over DisplayPort.

  • The destination is compatible with the source's audio format.

  • The destination volume has been raised.

To output 4K to a DisplayPort display at 30Hz, your monitor must support the resolution and refresh rate. If your monitor also supports 4K at 60Hz (DP 1.2 or higher), you may also need to set the monitor to work at 30Hz. 

To resolve this issue, use the buttons on your monitor to change the DisplayPort settings to DP1.1. For more information about how to change your monitor settings, refer to the website of the manufacturer of your monitor.

To output 4K to a DisplayPort display at 60Hz your monitor must support the resolution and refresh rate. If your monitor supports 4K at 60Hz (DP1.2 or higher) you may also need to set the monitor to work at 60Hz.

To resolve this issue, use the buttons on your monitor to change the DisplayPort settings to DP1.2. For more information about changing your monitor settings, refer to the website of the manufacturer of your monitor.

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Produkters utseende och specifikationer kan komma att ändras utan förvarning.
Tillbaka till toppen