25 ft DisplayPort Cable with Latches - M/M

Provide high resolution digital video and audio performance between your DisplayPort®-enabled devices

Produkt ID: DISPLPORT25L

  • Molded latching connectors with strain relief
  • Supports the DPCP (DisplayPort® Content Protection) standard in addition to HDCP
  • Designed and manufactured to DisplayPort standards
Ditt pris
€65,99 EUR excl. VAT
€82,49 EUR incl. VAT

The DISPLPORT25L 25-foot DisplayPort® cable provides a connection of up to 25ft between a DisplayPort source and a DisplayPort display, with no loss of signal quality – almost/,more than double the typical DisplayPort connection distance limitation of 16ft. Its 26 gauge (AWG) pure copper wire, and Aluminum and Mylar shielding helps to eliminate EMI and RFI interference. Delivering a maximum bandwidth of 10.8 Gbps, the DISPLPORT25L is capable of providing higher performance than either HDMI® or dual link DVI and supporting next generation multimedia applications with a maximum resolution capability of up to WQXGA (2560×1600).

The DisplayPort cable’s small, USB-sized latching connectors support two-way display connectivity and optional audio support.

The DISPLPORT25L DisplayPort cable is both HDCP and DPCP capable, ensuring that digitally protected content is displayed properly on the connected display.

Användning

  • Connecting a DisplayPort® display to a PC or alternative DisplayPort source

Fördelarna med StarTech.com

  • Latching connectors secure cable against accidental disconnection
  • DisplayPort® offers full digital audio support (up to eight channels) in the same cable as video
  • Provides a clear digital audio video signal

Partnernummer

  • UPC 065030834995

Specifikationer

Warranty Information Warranty Lifetime
Förpackning Package Height 0 mm [0,0 in]
Package Length 0 mm [0,0 in]
Fraktvikt (förpackning) 0 g [0,0 oz]
Package Width 0 mm [0,0 in]
Hårdvara Antal ledare 19
Kontaktplätering Nickel
Kabelmanteltyp PVC - Polyvinyl Chloride
Kabelskärmning Aluminiummylarfolie med flätning
Brandteknisk klass CMG-klass (General Purpose)
Kontakt(er) 1 - Connector A DisplayPort (20-stifts)
1 - Connector B DisplayPort (20-stifts)
Utseende Produkthöjd 0 mm [0,0 in]
Produktvikt 0 g [0,0 oz]
Produktbredd 0 mm [0,0 in]
Färg Svart
Kontakttyp Med lås
Tråddimension 26 AWG (0.404 mm)
Kabellängd 7,6 m [25,0 ft]
Yttre kabeldiameter 0 mm [0,0 in]
Produktlängd 0 mm [0,0 in]
Vad det är i lådan 1 - Ingår i paketet 25 ft DisplayPort® Cable with Latches - M/M
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
When you troubleshoot issues with a DisplayPort cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • DisplayPort cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the DisplayPort cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different DisplayPort cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the DisplayPort cable, video source, and video destination it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the destination is only capable of 1920 x 1080, then the source cannot output 2560 x 1600, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution or a lower refresh rate, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with the audio over DisplayPort, make sure that the following is true:

  • The source is set up to output audio over DisplayPort.

  • The destination is compatible with the source's audio format.

  • The destination volume has been raised.

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Produkters utseende och specifikationer kan komma att ändras utan förvarning.
Tillbaka till toppen