6 ft DisplayPort Video Extension Cable - M/F

Extend the reach of your DisplayPort devices by 6ft

Produkt ID: DPEXT6L

  • Supports the DPCP (DisplayPort® Content Protection) standard in addition to HDCP
  • Aluminum-Mylar Foil with Braided Shielding
  • Molded latching connectors with strain relief
Ditt pris
€31,99 EUR excl. VAT
€39,99 EUR incl. VAT

The DPEXT6L 6-foot, DisplayPort Video Extension Cable adds an extra 6ft to any DisplayPort cable.

The extension cable features latching, gold-plated connectors for superior conductivity and is backed by our Lifetime Warranty.

Användning

  • Extend your DisplayPort® interface by 6ft

Fördelarna med StarTech.com

  • DisplayPort® offers full digital audio support (up to eight channels) in the same cable as video
  • Gold-plated, latching DisplayPort connector ensures an uninterrupted high resolution graphical experience
  • Backed by StarTech.com lifetime warranty

Partnernummer

  • UPC 065030835565

Specifikationer

Warranty Information Warranty Lifetime
Förpackning Fraktvikt (förpackning) 0,1 kg [0,2 lb]
Package Length 22 cm [8,7 in]
Package Width 2 cm [0,8 in]
Package Height 200 mm [7,9 in]
Hårdvara Antal ledare 20
Kontaktplätering Guld
Kabelmanteltyp PVC - Polyvinyl Chloride
Kabelskärmning Aluminiummylarfolie med flätning
Brandteknisk klass CMG-klass (General Purpose)
Kontakt(er) Connector A 1 - DisplayPort (20-stifts)
Connector B 1 - DisplayPort (20-stifts)
Miljö Drifttemperatur -20°C to 80°C (-4°F to 158°F)
Förvaringstemperatur -25°C to 85°C (-13°F to 185°F)
Luftfuktighet 40%-70%RH
Utseende Produkthöjd 1,3 cm [0,5 in]
Produktvikt 91 g [3,2 oz]
Produktbredd 20,9 mm [0,8 in]
Färg Svart
Tråddimension 28 AWG
Kabellängd 1828 mm [72,0 in]
Produktlängd 182,8 cm [72,0 in]
Vad det är i lådan Ingår i paketet 1 - 6 ft DisplayPort Video Extension Cable - M/F
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
When you troubleshoot issues with a DisplayPort cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • DisplayPort cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the DisplayPort cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different DisplayPort cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the DisplayPort cable, video source, and video destination it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the destination is only capable of 1920 x 1080, then the source cannot output 2560 x 1600, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution or a lower refresh rate, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with the audio over DisplayPort, make sure that the following is true:

  • The source is set up to output audio over DisplayPort.

  • The destination is compatible with the source's audio format.

  • The destination volume has been raised.
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Produkters utseende och specifikationer kan komma att ändras utan förvarning.
Tillbaka till toppen