6 ft 90° Down Angled Dual Link DVI-D Monitor Cable - M/M

Provides a high speed, crystal clear connection between your DVI devices, even in tight spaces

Produkt ID: DVIDDMMBA6

  • Supports a maximum resolution of 2560x1600
  • High-speed digital transmission rate of up to 9.9 Gbits/sec
  • Ferrite core eliminates EMI interference
Ditt pris
€13,99 EUR excl. VAT
€17,49 EUR incl. VAT

The DVIDDMMBA6 6ft Dual Link DVI-D cable features a standard DVI-D dual link connector as well as a DVI-D dual link connector that is situated on an downward angle relative to the shaft of the cable, requiring only 40mm of space at the connection point.

The perfect solution for making digital video connections in tight spaces, the design of the downward angle cable connector helps prevent damage to the cable and ensures long-lasting performance by eliminating the need to bend or strain the cable to account for a lack of space.

The 6ft DVI-D digital monitor cable supports resolutions of up to 2560x1600 and transmission rates of up to 9.9 Gbits/sec, and is fully compliant with DVI DDWG standards.

Designed and constructed for maximum durability, this high quality digital video cable is backed by StarTech.com's Lifetime Warranty.

Användning

  • Connect your desktop or laptop computer to a DVI-D Dual Link display or projector, even in tight spaces

Fördelarna med StarTech.com

  • Ideal for connecting to DVI-D devices where space is tight or limited
  • Molded connectors with strain relief maintain a durable connection, helping to prevent damage to the connectors, for long term, error-free DVI to DVI video performance
  • Guaranteed reliability

Partnernummer

  • Ingram Micro Sweden V930975
  • UPC 065030837514

Specifikationer

Warranty Information Warranty Lifetime
Förpackning Package Height 41 mm [1,6 in]
Package Length 22 cm [8,7 in]
Fraktvikt (förpackning) 0,2 kg [0,5 lb]
Package Width 20 cm [7,9 in]
Hårdvara Kabelmanteltyp PVC - Polyvinyl Chloride
Industristandarder DVI DDWG Standard
Kontakt(er) Connector A 1 - DVI-D (25-stifts)
Connector B 1 - DVI-D (25-stifts)
Utseende Produkthöjd 0 cm [0,0 in]
Produktvikt 218 g [7,7 oz]
Produktbredd 0 mm [0,0 in]
Färg Svart
Tråddimension 28 AWG
Kabellängd 1828 mm [72,0 in]
Yttre kabeldiameter 8.6
Produktlängd 182,8 cm [72,0 in]
Vad det är i lådan Ingår i paketet 1 - 6ft Down Angled DVI-D Dual Link Digital Monitor Cable

Tillbehör

DVIDDMF15

15 ft DVI-D Dual Link Monitor Extension Cable - M/F

Extend the connection distance between your DVI-D digital devices by 15ft

Ditt pris
€17,99 EUR excl. VAT
€22,49 EUR incl. VAT
GCDVIIFF

DVI-I-kopplare/växlingskontakt - F/F

Koppla ihop två DVI-I-kablar för att göra en längre kabel

Ditt pris
€12,99 EUR excl. VAT
€16,24 EUR incl. VAT
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
When you troubleshoot issues with a DVI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • DVI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the DVI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different DVI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the video cables, video source, and video destination, it is recommended that you do the following:

  • Make sure that you are using the correct type of DVI cable. For more information about DVI cables, see the following FAQ: http://www.startech.com/faq/video_signal_converters_dvi_interface.

  • Verify that the source resolution matches the video source destination capabilities. For example, if the destination or DVI cable is only capable of 1920 x 1080, then the source cannot output 2560 x 1600, as that exceeds the capabilities of the destination or DVI cable.

  • Test your setup components using a lower resolution or a lower refresh rate, for example, 1024 x 768.

Note: Single Link DVI cables are only capable of resolutions up to 1920 x 1080. In order to obtain a resolution of 2560 x 1600, you will need to use a Dual Link DVI cable. For more information, see the FAQ link listed above.
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Produkters utseende och specifikationer kan komma att ändras utan förvarning.
Tillbaka till toppen