15 ft DVI-D Single Link Monitor Extension Cable - M/F

Extend your DVI-D (single link) connection by 15ft

Produkt ID: DVIDSMF15

  • Supports a maximum resolution of 1920x1200
  • High-speed digital transmission rate of up to 4.95 Gbits/sec
  • Aluminum-Mylar Foil with Braided Shielding
Ditt pris
€20,99 EUR excl. VAT
€26,24 EUR incl. VAT

The DVIDSMF15 DVI-D Single-Link Monitor Extension Cable allows you to extend the connection between your desktop workstation and DVI monitor, or your laptop and projector by up to 15-feet.

The single-link cable supports resolutions of up to 1920x1200 and transmission rates of up to 4.95 Gbits/sec, and is fully compliant with DVI DDWG standards.

This durable DVI male to female cable is designed to provide a high quality digital video experience, and is backed by StarTech.com's lifetime warranty.

Användning

  • Extend the connection distance between your desktop or laptop computer and a DVI-D Single Link display or projector by up to 15ft

Fördelarna med StarTech.com

  • Molded connectors with strain relief maintain a durable connection, helping to prevent damage to the connectors, for long term, error-free DVI to DVI video performance
  • Guaranteed reliability

Partnernummer

  • UPC 065030796521

Specifikationer

Warranty Information Warranty Lifetime
Förpackning Fraktvikt (förpackning) 0,4 kg [0,8 lb]
Package Length 13,4 cm [5,3 in]
Package Width 2,7 cm [1,1 in]
Package Height 384 mm [15,1 in]
Hårdvara Industristandarder DVI DDWG Standard
Kontakt(er) Connector A 1 - DVI-D (19-stifts)
Connector B 1 - DVI-D (25-stifts)
Utseende Produktvikt 380 g [13,4 oz]
Färg Svart
Tråddimension 28 AWG
Kabellängd 4572 mm [180,0 in]
Produktlängd 457,2 cm [180,0 in]
Vad det är i lådan Ingår i paketet 15 ft DVI-D Single Link Monitor Extension Cable - M/F
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
When you troubleshoot issues with a DVI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • DVI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the DVI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different DVI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the video cables, video source, and video destination, it is recommended that you do the following:

  • Make sure that you are using the correct type of DVI cable. For more information about DVI cables, see the following FAQ: http://www.startech.com/faq/video_signal_converters_dvi_interface.

  • Verify that the source resolution matches the video source destination capabilities. For example, if the destination or DVI cable is only capable of 1920 x 1080, then the source cannot output 2560 x 1600, as that exceeds the capabilities of the destination or DVI cable.

  • Test your setup components using a lower resolution or a lower refresh rate, for example, 1024 x 768.

Note: Single Link DVI cables are only capable of resolutions up to 1920 x 1080. In order to obtain a resolution of 2560 x 1600, you will need to use a Dual Link DVI cable. For more information, see the FAQ link listed above.
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Produkters utseende och specifikationer kan komma att ändras utan förvarning.
Tillbaka till toppen