10 ft DVI-D Single Link Cable - M/M

Provide a high-speed, crystal-clear connection to your DVI digital devices

Produkt ID: DVIDSMM10

  • Supports resolutions up to 1920x1200
  • High-speed digital transmission rate of up to 4.95 Gbits/sec
  • Aluminum-Mylar Foil with Braided Shielding
Ditt pris
€12,99 EUR excl. VAT
€16,24 EUR incl. VAT

The DVIDSMM10 DVI-D Single Link cable features 2 male DVI (19-pin) connectors and provides a reliable, purely digital connection between your desktop or laptop computer and a DVI-D monitor or projector.

The 10ft DVI-D male to male cable supports resolutions of up to 1920x1200 and transmission rates of up to 4.95 Gbits/sec, and is fully compliant with DVI DDWG standards.

Designed and constructed for maximum durability, this high quality digital video cable is backed by StarTech.com's Lifetime Warranty.

Användning

  • Connect your desktop or laptop computer to a DVI-D Single Link display or projector

Fördelarna med StarTech.com

  • Molded connectors with strain relief maintain a durable connection, helping to prevent damage to the connectors, for long term, error-free DVI to DVI video performance
  • Guaranteed reliability

Partnernummer

  • UPC 065030795968

Specifikationer

Warranty Information Warranty Lifetime
Förpackning Package Height 32 mm [1,3 in]
Package Length 22 cm [8,7 in]
Fraktvikt (förpackning) 0,3 kg [0,7 lb]
Package Width 20 cm [7,9 in]
Hårdvara Kontaktplätering Nickel
Kabelmanteltyp PVC - Polyvinyl Chloride
Kabelskärmning Aluminiummylarfolie med flätning
Industristandarder DVI DDWG Standard
Kontakt(er) Connector A 1 - DVI-D (19-stifts)
Connector B 1 - DVI-D (19-stifts)
Utseende Produktvikt 308 g [10,9 oz]
Färg Svart
Tråddimension 28 AWG
Kabellängd 3048 mm [120,0 in]
Produktlängd 304,8 cm [120,0 in]
Vad det är i lådan Ingår i paketet 1 - 10 ft DVI-D Single Link Cable - M/M

Tillbehör

DVIDSMF6

6 ft DVI-D Single Link Monitor Extension Cable - M/F

Extend your DVI-D (single link) connection by 6ft

Ditt pris
€13,99 EUR excl.
€13,99 EUR incl.
DVIDSMF10

10 ft DVI-D Single Link Monitor Extension Cable - M/F

Extend your DVI-D (single link) connection by 10ft

Ditt pris
€17,99 EUR excl.
€17,99 EUR incl.
DVIDSMF15

15 ft DVI-D Single Link Monitor Extension Cable - M/F

Extend your DVI-D (single link) connection by 15ft

Ditt pris
€20,99 EUR excl.
€20,99 EUR incl.
DVIDEXTAA6IN

15 cm DVI-D Dual Link digital portskyddande förlängningskabel M/F

Förläng en DVI-D-port med 15 cm och slipp onödiga påfrestningar på porten

Ditt pris
€11,99 EUR excl. VAT
€14,99 EUR incl. VAT
DVIDDMF15

15 ft DVI-D Dual Link Monitor Extension Cable - M/F

Extend the connection distance between your DVI-D digital devices by 15ft

Ditt pris
€17,99 EUR excl.
€17,99 EUR incl.
DVISPL1DH

1 ft DVI-D to DVI-D & HDMI Splitter Cable - M/F

Display a DVI-D signal on a DVI and HDMI®-equipped monitor simultaneously

Ditt pris
€20,99 EUR excl. VAT
€26,24 EUR incl. VAT
HDDVIMF8IN

20 cm HDMI till DVI-D-videokabeladapter - HDMI-hane till DVI-hona

Anslut en DVI-enhet till en HDMI®-kapabel enhet med hjälp av en standard DVI-D-kabel

Ditt pris
€10,99 EUR excl. VAT
€13,74 EUR incl. VAT
HDMIDVIMF

HDMI till DVI-D-videokabeladapter - M/F

Anslut DVI-enheter till HDMI®-enheter och tvärtom

Ditt pris
€10,99 EUR excl. VAT
€13,74 EUR incl. VAT
USB32DVIPRO

USB 3.0 till DVI/VGA adapter - 2048x1152

USB 3.0 externt grafikkort | Flera bildskärmar | USB-drift | Stöder Mac och Windows®

Ditt pris
€124,99 EUR excl. VAT
€156,24 EUR incl. VAT
USB2DVIPRO2

USB till DVI-adapter - 1920x1200

USB 2.0 externt grafikkort | Flera bildskärmar | USB-drift | Stöder Mac och Windows®

Ditt pris
€97,99 EUR excl. VAT
€122,49 EUR incl. VAT
USB2DVIE3

USB till DVI-adapter - 1920x1200

USB 2.0 externt grafikkort | Flera bildskärmar | USB-drift | Stöder Windows®

Ditt pris
€74,99 EUR excl. VAT
€93,74 EUR incl. VAT
USB32DVIEH

USB 3.0 till DVI med USB-hubb med 1 port - 1920x1200

USB 3.0 externt video- och grafikkorta | Flera bildskärmar | USB-strömsättning | Stöder Windows®

Ditt pris
€90,99 EUR excl. VAT
€113,74 EUR incl. VAT
USB32HDDVII

USB 3.0 till HDMI / DVI-adapter - 2048x1152

USB 3.0 externt grafikkort | Flera bildskärmar | USB-drift | Stöder Mac och Windows®

Ditt pris
€133,99 EUR excl. VAT
€167,49 EUR incl. VAT
USB2DVIMM6

6ft. USB to DVI Adapter Cable – M/M - 1920x1200

USB 2.0 External Video & Graphics Card | Multi-Monitor | USB-Powered | Supports Mac & Windows®

Ditt pris
€141,99 EUR excl. VAT
€177,49 EUR incl. VAT
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
When you troubleshoot issues with a DVI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • DVI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the DVI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different DVI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the video cables, video source, and video destination, it is recommended that you do the following:

  • Make sure that you are using the correct type of DVI cable. For more information about DVI cables, see the following FAQ: http://www.startech.com/faq/video_signal_converters_dvi_interface.

  • Verify that the source resolution matches the video source destination capabilities. For example, if the destination or DVI cable is only capable of 1920 x 1080, then the source cannot output 2560 x 1600, as that exceeds the capabilities of the destination or DVI cable.

  • Test your setup components using a lower resolution or a lower refresh rate, for example, 1024 x 768.

Note: Single Link DVI cables are only capable of resolutions up to 1920 x 1080. In order to obtain a resolution of 2560 x 1600, you will need to use a Dual Link DVI cable. For more information, see the FAQ link listed above.
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Produkters utseende och specifikationer kan komma att ändras utan förvarning.
Tillbaka till toppen