10 ft DVI to VGA Display Monitor Cable

Connect analog or dual mode Flat Panel Displays to a PC or Mac® with a DVI Analog Video Card

Produkt ID: DVIVGAMM10

  • Manufactured according to DVI specifications
  • Molded connector ends with strain relief
Ditt pris
€13,99 EUR excl. VAT
€17,49 EUR incl. VAT

This 10ft DVI to VGA Monitor Cable features a DVI (analog) male connector and a VGA (High Density D-Sub) male connector, providing a cost-effective way to connect an analog or dual mode Flat Panel Display to a PC or Mac computer with a DVI Analog Video Card .

Expertly designed and constructed of only high quality materials, the 10ft DVI to VGA Monitor cable is backed by StarTech.com's Lifetime Warranty.

Användning

  • Connects PC/Mac with DVI Analog Video Card to an Analog or Dual-Mode Flat Panel Display

Fördelarna med StarTech.com

  • High quality digital DVI cable allows you to send high resolution video to your monitor from 10 feet away
  • Replace worn-out or missing power cords with this high quality, 10ft DVI to VGA Display Monitor Cable
  • Backed by StarTech.com's lifetime warranty

Partnernummer

  • UPC 065030833509

Specifikationer

Warranty Information Warranty Lifetime
Förpackning Package Height 30 mm [1,2 in]
Package Length 22 cm [8,7 in]
Fraktvikt (förpackning) 0,3 kg [0,6 lb]
Package Width 20 cm [7,9 in]
Hårdvara Active or Passive Adapter Passiv
Kontakt(er) Connector A 1 - DVI-A (17-stifts)
Connector B 1 - VGA (15-stifts, High Density D-Sub)
Utseende Produkthöjd 0 cm [0,0 in]
Produktvikt 271 g [9,6 oz]
Produktbredd 0 mm [0,0 in]
Färg Svart
Tråddimension 28 AWG
Kabellängd 3048 mm [120,0 in]
Produktlängd 304,8 cm [120,0 in]
Vad det är i lådan Ingår i paketet 10 ft DVI to VGA Display Monitor Cable
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
When you troubleshoot issues with a DVI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • DVI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the DVI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different DVI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the video cables, video source, and video destination, it is recommended that you do the following:

  • Make sure that you are using the correct type of DVI cable. For more information about DVI cables, see the following FAQ: http://www.startech.com/faq/video_signal_converters_dvi_interface.

  • Verify that the source resolution matches the video source destination capabilities. For example, if the destination or DVI cable is only capable of 1920 x 1080, then the source cannot output 2560 x 1600, as that exceeds the capabilities of the destination or DVI cable.

  • Test your setup components using a lower resolution or a lower refresh rate, for example, 1024 x 768.

Note: Single Link DVI cables are only capable of resolutions up to 1920 x 1080. In order to obtain a resolution of 2560 x 1600, you will need to use a Dual Link DVI cable. For more information, see the FAQ link listed above.
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Produkters utseende och specifikationer kan komma att ändras utan förvarning.
Tillbaka till toppen