6 ft Coax High Resolution 90° Down Angled VGA Monitor Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available, even in tight spaces

Produkt ID: MXT101MMHD6

  • 90° downward-angled connector with a 32.4mm depth
  • Ferrite core
  • Ideal for high resolution monitors (1280x1024 and above)
Ditt pris
€9,99 EUR excl. VAT
€12,49 EUR incl. VAT

This 6ft High Resolution Video VGA Cable (90 degree) is designed to provide the highest video quality possible through a VGA connection and is specifically constructed to accomodate tight installation spaces.

The high quality, shielded coax VGA cable features a 90 degree down-angled plug, which requires only 32.4mm (1.27") of space to make the video connection.

More than suitable for high-res VGA applications (1280x1024 resolution and above), the 90 degree VGA cable eliminates picture "ghosting" and fuzzy images that are common with non-coaxial cables, and provides superior EMI interference protection using ferrite cores near the connector ends.

Användning

  • Connecting Multimedia Servers
  • POS Displays
  • Ideal for high resolution monitors (1280x1024 and above)
  • Making VGA video connections in tight install spaces

Fördelarna med StarTech.com

  • The 90° downward angled connector enables this cable to be used in tight environments requiring only a minimum mounting depth of 32.4mm
  • Ferrite core eliminates EMI interference
  • High quality triple-coaxial + twisted-pair wire design delivers crystal clear display capability
  • Impedance matched at 75 Ohms, ensuring full brightness and vibrant picture color
  • Backed by StarTech.com Lifetime Warranty

Partnernummer

  • UPC 065030836395

Specifikationer

Warranty Information Warranty Lifetime
Förpackning Package Height 25 mm [1,0 in]
Package Length 22 cm [8,7 in]
Fraktvikt (förpackning) 0,2 kg [0,5 lb]
Package Width 20 cm [7,9 in]
Hårdvara Kabelmanteltyp PVC - Polyvinyl Chloride
Antal ferriter 1
Kontakt(er) Connector A 1 - VGA (15-stifts, High Density D-Sub)
Connector B 1 - VGA (15-stifts, High Density D-Sub)
Utseende Produktvikt 236 g [8,3 oz]
Färg Svart
Tråddimension 28 AWG
Kabellängd 1828 mm [72,0 in]
Produktlängd 182,8 cm [72,0 in]
Vad det är i lådan Ingår i paketet 1 - 6ft Coax High Resolution Down Angle VGA Monitor Cable

Tillbehör

DVIVGAMF

DVI till VGA-kabeladapter - M/F

Anslut din VGA-skärm till en DVI-I-källa

Ditt pris
€4,99 EUR excl. VAT
€6,24 EUR incl. VAT
Ditt pris
€6,99 EUR excl. VAT
€8,74 EUR incl. VAT
GC1515MFRA2

Rätvinklig VGA-till-VGA-kabeladapter Typ 2 - M/F

Mer utrymme för din VGA-port med anslutning av en VGA-kabel i trånga utrymmen.

Ditt pris
€6,99 EUR excl. VAT
€8,74 EUR incl. VAT
GC15HSF

Kompakt VGA HD15 könbytare - F/F

Konvertera en VGA-hankontakt till en VGA-honkontakt

Ditt pris
€3,99 EUR excl. VAT
€4,99 EUR incl. VAT
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
When you troubleshoot issues with a VGA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the video cables, source, and destination in another setup to see if the problem is with the components or the setup.

  • Use a different video cable, source, and destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

There are several issues that could be causing you to experience an issue with the color on your VGA display when you use a StarTech.com VGA cable. Issues with the color include an image that is a solid color or is missing colors (typically red, green, or blue).

To prevent issues, make sure that the following is true: 

  • The cable is tightly screwed into each of the ports.

  • The female connectors/ports are free of debris or anything that may prevent electrical conductivity.

  • No pins are bent or missing in male VGA connectors/ports.

Note: VGA cables come in 14-pin and 15-pin variants. For more information about VGA cables, refer to the following FAQs:
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Produkters utseende och specifikationer kan komma att ändras utan förvarning.
Tillbaka till toppen