45 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

Produkt ID: MXT101MMHQ45

  • Triple-coaxial + twisted-pair wire for crystal clear display
  • Durably constructed cable, with high quality HD15 connectors
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color from your VGA monitor
Ditt pris
€33,99 EUR excl. VAT
€42,49 EUR incl. VAT

The MXT101MMHQ45 High Resolution VGA Cable (45ft) is designed to provide the highest video quality possible through VGA, ideally suited for high resolution applications of 1920x1200 and above.

This durably constructed coaxial VGA video cable (HD15 to HD15) eliminates the picture "ghosting" and fuzzy images that are inherent to non-coaxial VGA cables, while delivering superior EMI interference protection by using ferrite cores near the connector ends.

Användning

  • Replace a worn-out or missing VGA monitor cable with this high quality, coax VGA cable
  • Supports high resolution VGA monitors (1920x1200)
  • Connect a high resolution display to a Desktop PC or video switch, up to 45 feet away

Fördelarna med StarTech.com

  • Extends your VGA signal to work with your monitor, splitters, and projectors
  • Supports high resolution VGA video (1920x1200 or above), suitable for a wide range of applications
  • Ferrite cores help eliminate EMI interference
  • Backed by StarTech.com lifetime warranty

Partnernummer

  • UPC 065030841986

Specifikationer

Warranty Information Warranty Lifetime
Förpackning Package Height 70 mm [2,8 in]
Package Length 33,9 cm [13,3 in]
Package Width 25,5 cm [10,0 in]
Förpackningsantal 1
Fraktvikt (förpackning) 1,3 kg [2,8 lb]
Hårdvara Antal ledare 14
Kontaktplätering Nickel
Kabelmanteltyp PVC - Polyvinyl Chloride
Kabelskärmning Aluminiummylarfolie med flätning
Brandteknisk klass CMG-klass (General Purpose)
Antal ferriter 1
Kontakt(er) Connector A 1 - VGA (15-stifts, High Density D-Sub)
Connector B 1 - VGA (15-stifts, High Density D-Sub)
Miljö Drifttemperatur 0 to 60 °C
Förvaringstemperatur -20 to 80 °C
Luftfuktighet 0 - 80 %RH
Utseende Produkthöjd 0 cm [0,0 in]
Produktbredd 0 mm [0,0 in]
Färg Svart
Tråddimension 28 AWG
Kabellängd 13720 mm [540,2 in]
Produktlängd 1372 cm [540,2 in]
Produktvikt 1180 g [41,6 oz]
Vad det är i lådan Ingår i paketet 1 - 45 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Tillbehör

Ditt pris
€6,99 EUR excl. VAT
€8,74 EUR incl. VAT
GC15HSF

Kompakt VGA HD15 könbytare - F/F

Konvertera en VGA-hankontakt till en VGA-honkontakt

Ditt pris
€3,99 EUR excl. VAT
€4,99 EUR incl. VAT
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
When you troubleshoot issues with a VGA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the video cables, source, and destination in another setup to see if the problem is with the components or the setup.

  • Use a different video cable, source, and destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

There are several issues that could be causing you to experience an issue with the color on your VGA display when you use a StarTech.com VGA cable. Issues with the color include an image that is a solid color or is missing colors (typically red, green, or blue).

To prevent issues, make sure that the following is true: 

  • The cable is tightly screwed into each of the ports.

  • The female connectors/ports are free of debris or anything that may prevent electrical conductivity.

  • No pins are bent or missing in male VGA connectors/ports.

Note: VGA cables come in 14-pin and 15-pin variants. For more information about VGA cables, refer to the following FAQs:
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Produkters utseende och specifikationer kan komma att ändras utan förvarning.
Tillbaka till toppen