15 ft VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connections by 15ft

Produkt ID: MXT105

  • Supports low resolution applications
  • Placera skärmen 4,5 extra meter bort från datorn
  • Guaranteed reliability
Ditt pris
€7,99 EUR excl. VAT
€9,99 EUR incl. VAT

Med SVGA/VGA-skärmförlängningskabeln på 4,5 m kan du förlänga din VGA-kabelanslutning med 4,5 m.

För bästa prestanda är denna VGA-förlängningskabel utformad för att användas med tillämpningar med låg upplösning. För tillämpningar som kräver högre upplösningar, se vår 4,5 m koaxial VGA-förlängningskabel (MXT105HQ).

MXT105 täcks av StarTech.com:s livstidsgaranti och gratis livstidsgaranti på teknisk support.

Användning

  • Extends VGA/SVGA monitor cable

Partnernummer

  • UPC 065030772310

Specifikationer

Warranty Information Warranty Lifetime
Förpackning Package Height 0,07 mm [0,0 in]
Package Length 29 cm [11,4 in]
Fraktvikt (förpackning) 0,2 kg [0,5 lb]
Package Width 14,5 cm [5,7 in]
Kontakt(er) Connector A 1 - VGA (15-stifts, High Density D-Sub)
Connector B 1 - VGA (15-stifts, High Density D-Sub)
Särskilda anmärkningar/krav Obs. Supports resolutions up to 800x600
Utseende Produkthöjd 1,5 cm [0,6 in]
Produktvikt 232,5 g [8,2 oz]
Produktbredd 33 mm [1,3 in]
Färg Grå
Kabellängd 4572 mm [180,0 in]
Produktlängd 457,2 cm [180,0 in]
Vad det är i lådan Ingår i paketet 1 - 15 FOOT VGA/SVGA Extension Cable
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
When you troubleshoot issues with a VGA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the video cables, source, and destination in another setup to see if the problem is with the components or the setup.

  • Use a different video cable, source, and destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

There are several issues that could be causing you to experience an issue with the color on your VGA display when you use a StarTech.com VGA cable. Issues with the color include an image that is a solid color or is missing colors (typically red, green, or blue).

To prevent issues, make sure that the following is true: 

  • The cable is tightly screwed into each of the ports.

  • The female connectors/ports are free of debris or anything that may prevent electrical conductivity.

  • No pins are bent or missing in male VGA connectors/ports.

Note: VGA cables come in 14-pin and 15-pin variants. For more information about VGA cables, refer to the following FAQs:
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Produkters utseende och specifikationer kan komma att ändras utan förvarning.
Tillbaka till toppen