6 ft Straight Through DB25 Serial/Parallel Cable - M/F

Produkt ID: SC6MF

Ditt pris
€5,99 EUR excl. VAT
€7,49 EUR incl. VAT

This 6ft Straight Through Serial/Parallel Cable features one DB25 male and one DB25 female connector, providing a simple connection between a PC serial port and a serial/parallel modem, switchbox, printer etc.

Designed to provide a durable and reliable serial or parallel device connection, the 6ft Straight Through cable is constructed of high quality materials and backed by StarTech.com's Lifetime Warranty.

Användning

  • Connects PC's serial port to a modem or switchbox

Fördelarna med StarTech.com

  • Extend the distance between your computer and switchbox or modem by up to 6 feet
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty

Partnernummer

  • UPC 065030772532

Specifikationer

Warranty Information Warranty Lifetime
Förpackning Fraktvikt (förpackning) 0 g [0,0 oz]
Package Length 0 mm [0,0 in]
Package Width 0 mm [0,0 in]
Package Height 0 mm [0,0 in]
Kontakt(er) 1 - Connector A DB-25 (25-stifts, D-Sub)
1 - Connector B DB-25 (25-stifts, D-Sub)
Prestanda Maximal kabellängd 15,2 m [50,0 ft]
Utseende Produkthöjd 0 mm [0,0 in]
Produktvikt 0 g [0,0 oz]
Produktbredd 0 mm [0,0 in]
Färg Grå
Tråddimension 28 AWG
Kabellängd 1,8 m [6,0 ft]
Produktlängd 0 mm [0,0 in]
Vad det är i lådan 1 - Ingår i paketet 6 Ft. 25 Pin Straight Thru Cable M/F
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Produkters utseende och specifikationer kan komma att ändras utan förvarning.
Tillbaka till toppen