6 ft SuperSpeed USB 3.0 Cable A to A - M/M

Connect USB 3.0 A devices to a USB hub or to your computer

Produkt ID: USB3SAA6

  • Cable and Connectors are compliant with USB 3.0 SuperSpeed specifications
Ditt pris
€9,99 EUR excl. VAT
€12,49 EUR incl. VAT

StarTech.com's 6ft SuperSpeed USB 3.0 cable (A-A) offers a durable, high quality connection that harnesses the full capability of the USB 3.0 standard.

Designed for next-generation SuperSpeed USB device connections, this USB 3.0 A to A Male/Male cable provides connectivity between a PC and hub or other USB A devices, delivering a throughput of up to 5Gbps when used with a USB 3.0 host and device - an astounding 10x the capability of USB 2.0 (480Mbps).

Our 6ft USB 3.0 A to A device cable features high quality Shielded Twisted Pair (STP) construction, helping to prevent electro-magnetic interference and ensuring reliable data communication.

The 6ft USB 3.0 device cable is backed by our Lifetime Warranty, providing guaranteed quality and reliability.

Användning

  • Connect a USB 3.0 SuperSpeed A devices such as a USB hub to a Desktop or Server

Fördelarna med StarTech.com

  • Replace worn-out or lost missing cables with this high quality, 6ft SuperSpeed USB 3.0 Cable A to A - M/M
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty

Partnernummer

  • UPC 065030835954

Specifikationer

Warranty Information Warranty Lifetime
Förpackning Package Height 0 mm [0,0 in]
Package Length 0 mm [0,0 in]
Fraktvikt (förpackning) 0 g [0,0 oz]
Package Width 0 mm [0,0 in]
Hårdvara Kabelmanteltyp PVC - Polyvinyl Chloride
Kabelskärmning Folieskärmad partvinnad
Kontakt(er) 1 - Connector A USB Type-A (9-stifts) USB 3.0 (5 Gbps)
1 - Connector B USB Type-A (9-stifts) USB 3.0 (5 Gbps)
Prestanda Typ och hastighet USB 3.0 - 5 Gbit/s
Utseende Produkthöjd 0 mm [0,0 in]
Produktvikt 0 g [0,0 oz]
Produktbredd 0 mm [0,0 in]
Färg Blå
Tråddimension 28 AWG
Kabellängd 1,8 m [6,0 ft]
Produktlängd 0 mm [0,0 in]
Vad det är i lådan 1 - Ingår i paketet USB A to A Male to Male cable
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Produkters utseende och specifikationer kan komma att ändras utan förvarning.
Tillbaka till toppen