3 ft SuperSpeed USB 3.0 Cable A to B - M/M

Produkt ID: USB3SAB3

  • Cable and Connectors our compliant with USB 3.0 SuperSpeed specifications
Ditt pris
€6,99 EUR excl. VAT
€8,74 EUR incl. VAT

StarTech.com's 3ft SuperSpeed USB 3.0 cable (A-B, male-male) offers a durable, high quality connection that harnesses the full capability of the USB 3.0 standard.

Designed for next-generation SuperSpeed USB device connections, the 3ft USB 3.0 cable offers a throughput of up to 5Gbps when used with a USB 3.0 host and device - an astounding 10x the capability of USB 2.0 (480Mbps).

Our 3ft USB 3.0 cable features high quality Shielded Twisted Pair (STP) construction, helping to prevent electro-magnetic interference and ensuring reliable data communication.

The 3ft USB 3.0 cable is backed by our Lifetime Warranty, providing guaranteed quality and reliability.

Fördelarna med StarTech.com

  • Replace worn-out or missing USB cables with this high quality, 3ft SuperSpeed USB 3.0 Cable A to B - M/M
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty

Partnernummer

  • UPC 065030835923

Specifikationer

Warranty Information Warranty Lifetime
Förpackning Package Height 10 mm [0,4 in]
Package Length 22 cm [8,7 in]
Fraktvikt (förpackning) 0,1 kg [0,1 lb]
Package Width 20 cm [7,9 in]
Hårdvara Kabelmanteltyp PVC - Polyvinyl Chloride
Kontakt(er) Connector A 1 - USB Type-A (9-stifts) USB 3.0 (5 Gbps)
Connector B 1 - USB Type-B (9-stifts) USB 3.0
Prestanda Typ och hastighet USB 3.0 - 5 Gbit/s
Utseende Produktvikt 49 g [1,7 oz]
Färg Blå
Tråddimension 28 AWG
Kabellängd 914,4 mm [36,0 in]
Produktlängd 91,4 cm [36,0 in]
Vad det är i lådan Ingår i paketet 1 - 3 ft SuperSpeed USB 3.0 Cable A to B - M/M
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Produkters utseende och specifikationer kan komma att ändras utan förvarning.
Tillbaka till toppen