Micro USB OTG (On the Go) to USB Adapter - M/F

Connect your USB On-the-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

Produkt ID: UUSBOTGADAP

  • Durable PVC construction
  • 1x USB 'A' female connector port
  • 1x Micro USB 'B' male connector
Ditt pris
€4,99 EUR excl. VAT
€6,24 EUR incl. VAT

The UUSBOTGADAP USB OTG Adapter converts your Micro USB On-The-Go capable tablet computer or Smartphone into a USB OTG host by adding a USB port to your mobile digital device, which increases its functionality and enables you to use a USB peripheral such as a thumb drive, or a USB mouse or keyboard, etc.

Backed by our lifetime warranty, this Micro USB OTG Adapter is constructed for maximum durability, to ensure dependable, long-lasting connections.

Please Note: This adapter will only work with devices that support USB OTG. Please consult your documentation and/or your service provider to ensure that your device does support USB OTG functionality.

Användning

  • Add a standard USB port to your Micro USB OTG capable tablet computer or Smartphone
  • Connect a USB keyboard or mouse to your tablet
  • Connect a thumb drive to your tablet, cell phone or eReader, for removable data storage

Fördelarna med StarTech.com

  • Download pictures, transfer data and work more efficiently
  • Guaranteed reliability

Partnernummer

  • UPC 065030849630

Specifikationer

Warranty Information Warranty Lifetime
Förpackning Package Height 15 mm [0,6 in]
Package Length 12,5 cm [4,9 in]
Fraktvikt (förpackning) 0,0 kg [0,0 lb]
Package Width 9 cm [3,5 in]
Förpackningsantal 1
Hårdvara Kontaktplätering Nickel
Kabelmanteltyp PVC - Polyvinyl Chloride
Kontakt(er) Connector A 1 - USB Micro-B (5-stifts)
Connector B 1 - USB Type-A (4-stifts) USB 2.0
Utseende Produktvikt 6 g [0,2 oz]
Färg Svart
Produktlängd 3,9 cm [1,5 in]
Produktbredd 17 mm [0,7 in]
Produkthöjd 1,2 cm [0,5 in]
Vad det är i lådan Ingår i paketet 1 - Micro USB OTG Adapter M/F

Drivers/Downloads

Prata med en rådgivare.

Vi är alltid redo att hjälpa dig med alla dina frågor.

Direktchatt (opens in new window)

Datasheet

Produktsupport

Prata med en rådgivare.

Vi är alltid redo att hjälpa dig med alla dina frågor.

Direktchatt (opens in new window)

Vanliga frågor

Problemsökning

When you troubleshoot issues with a USB On-The-Go (OTG) cable or adapter, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Mobile device

  • USB peripheral

  • Attached media

To test your setup components, try the following:

  • Use the OTG cable, USB peripherals(s), and attached media with another mobile device to see if the problem is with the components or the mobile device.

  • Test the attached media on a computer system.

  • Use a different mobile device, USB peripheral, and USB media in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

If a USB storage device is not detected, make sure that the following is true:

  • The mobile device is compatible with OTG by verifying the mobile device's technical specifications.

  • The USB storage device is using a file system that is compatible with your mobile device (for example, NTFS).

  • The mobile device detects the USB storage device in a file browser (for example, Android File Manager).

If there are USB peripherals attached, such as hubs or adapters, make sure that the following is true:

  • The USB peripherals have drivers compatible with the operating system of the mobile device.

  • The USB peripherals are kept to a minimum and used only when necessary.

Compliance and safety

Compliance letters

Safety Measures

  • If product has an exposed circuit board, do not touch the product under power.
  • If Class 1 Laser Product. Laser radiation is present when the system is open.
  • Wiring terminations should not be made with the product and/or electric lines under power.
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Produkters utseende och specifikationer kan komma att ändras utan förvarning.
Tillbaka till toppen