StarTech.com

DVI-D to VGA Active Adapter Converter Cable - 1080p

Connect a DVI-D equipped Laptop or Desktop Computer to your VGA Display, or Projector

Product ID: DVI2VGAE

  • Maximum resolution of 1080p
  • No external power adapter required
$56.04 AUD exc GST
$61.64 AUD inc GST
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Audio No
AV Input DVI-D
AV Output VGA
Performance
Maximum Analog Resolutions 1920x1200
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DVI-D (25 pin) Male Input
1 - USB Micro-B (5 pin) Female
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
Connector Type(s) USB Micro-B (5 pin) Female
Power
Power Consumption (In Watts) 1.3
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Physical Characteristics
Cable Length 7.5 in [190 mm]
Color Black
Product Height 0.6 in [1.5 cm]
Product Length 9.8 in [24.8 cm]
Product Width 1.8 in [45 mm]
Weight of Product 2.7 oz [77.1 g]
Packaging Information
Package Height 0.7 in [18 mm]
Package Length 3.5 in [88 mm]
Package Width 7.9 in [20 cm]
Shipping (Package) Weight 2.6 oz [73.4 g]
What's in the Box
Included in Package 1 - DVI-D to VGA Adapter Converter
1 - 24 in. [610 mm] USB type A to Micro USB type B Cable

Certifications

Related Products

3 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200
DVI2VGAMM3
3 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200

Connect your digital DVI-equipped computer directly to a nearby VGA monitor or projector, without any excess cable clutter

$58.89 exc GST
$64.78 inc GST
6 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200
DVI2VGAMM6
6 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200

Connect your digital DVI-equipped computer directly to a VGA monitor or projector located up to 6ft away

$61.74 exc GST
$67.91 inc GST
10 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200
DVI2VGAMM10
10 ft DVI to VGA Active Converter Cable – DVI-D to VGA Adapter – 1920x1200

Connect your digital DVI-equipped computer directly to a VGA monitor or projector located up to 10ft away

$73.14 exc GST
$80.45 inc GST
HDMI to DVI-D Video Cable Adapter - F/M
HDMIDVIFM
HDMI to DVI-D Video Cable Adapter - F/M

Connect DVI capable devices to HDMI®-enabled devices and vice versa

$13.01 exc GST
$14.31 inc GST
8in HDMI to DVI-D Video Cable Adapter - HDMI Female to DVI Male
HDDVIFM8IN
8in HDMI to DVI-D Video Cable Adapter - HDMI Female to DVI Male

Connect a DVI-D device to an HDMI®-enabled device using a standard HDMI cable

$15.80 exc GST
$17.38 inc GST
HDMI® to DVI-D Cable - M/M
HDMIDVIMM6
6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

$17.66 exc GST
$19.43 inc GST
8in HDMI to DVI-D Video Cable Adapter - HDMI Male to DVI Female
HDDVIMF8IN
8in HDMI to DVI-D Video Cable Adapter - HDMI Male to DVI Female

Connect a DVI device to an HDMI® enabled device using a standard DVI-D cable

$13.94 exc GST
$15.33 inc GST

Accessories