35 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Produkt ID: MXT101HQ35

  • Ideal for high resolution monitors (1920x1200 and above)
  • Triple-coaxial + twisted-pair wire for crystal clear display
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color
Ditt pris
€34,99 EUR excl. VAT
€43,74 EUR incl. VAT

This 35ft High Resolution VGA Extension Cable is designed to provide the highest video quality possible through VGA.

Ideally suited for high resolution VGA applications, this high quality male to female coaxial VGA extension cable helps to eliminates picture "ghosting" and fuzzy images inherent to non-coaxial cables, and provides superior EMI interference protection by using ferrite cores near the connector ends.

Partnernummer

  • Ingram Micro Sweden V931348
  • UPC 065030834797

Specifikationer

Warranty Information Warranty Lifetime
Förpackning Package Height 65 mm [2,6 in]
Package Length 33 cm [13,0 in]
Fraktvikt (förpackning) 1,1 kg [2,4 lb]
Package Width 25,5 cm [10,0 in]
Hårdvara Kontaktplätering Nickel
Kabelmanteltyp PVC - Polyvinyl Chloride
Kontakt(er) Connector A 1 - VGA (15-stifts, High Density D-Sub)
Connector B 1 - VGA (15-stifts, High Density D-Sub)
Särskilda anmärkningar/krav Obs. Pin number 9 is not populated on these connectors
Utseende Produktvikt 1059 g [37,4 oz]
Färg Grå
Tråddimension 28 AWG
Kabellängd 10670,73 mm [420,1 in]
Produktlängd 1067,1 cm [420,1 in]
Vad det är i lådan Ingår i paketet 35 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F
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
When you troubleshoot issues with a VGA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the video cables, source, and destination in another setup to see if the problem is with the components or the setup.

  • Use a different video cable, source, and destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

There are several issues that could be causing you to experience an issue with the color on your VGA display when you use a StarTech.com VGA cable. Issues with the color include an image that is a solid color or is missing colors (typically red, green, or blue).

To prevent issues, make sure that the following is true: 

  • The cable is tightly screwed into each of the ports.

  • The female connectors/ports are free of debris or anything that may prevent electrical conductivity.

  • No pins are bent or missing in male VGA connectors/ports.

Note: VGA cables come in 14-pin and 15-pin variants. For more information about VGA cables, refer to the following FAQs:
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Produkters utseende och specifikationer kan komma att ändras utan förvarning.
Tillbaka till toppen