50 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connection without losing video signal quality

Produkt ID: MXT101HQ_50

  • Triple coaxial + twisted-pair wire for crystal clear display
  • Durably constructed cable, with high quality HD15 connectors
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color from your VGA monitor
Ditt pris
€46,99 EUR excl. VAT
€58,74 EUR incl. VAT

The MXT101HQ_50 High Resolution VGA Extension Cable (50ft) is designed to extend your VGA video connection while maintaining the highest video quality possible through VGA.

Ideally suited for high resolution VGA video applications, this high quality coaxial VGA extension cable (HD15 to HD15, M-F) helps eliminate the picture ghosting and fuzzy images that are inherent to non-coaxial cables, and features ferrite cores near the VGA connector ends to protect against EMI interference.

Användning

  • Extend your SVGA/VGA cable, for more convenient monitor placement
  • Extend the connection distance between monitors, video splitters, projectors and a VGA video source

Fördelarna med StarTech.com

  • Supports a VGA video signal that is ideal for high resolution monitors (1920x1200 and above)
  • Enables you to connect high resolution VGA monitors at longer distances, without sacrificing video quality
  • Backed by StarTech.com Lifetime warranty

Partnernummer

  • UPC 065030777704

Specifikationer

Warranty Information Warranty Lifetime
Förpackning Fraktvikt (förpackning) 1,5 kg [3,3 lb]
Package Length 25,3 cm [10,0 in]
Package Width 5,6 cm [2,2 in]
Package Height 326 mm [12,8 in]
Hårdvara Kontaktplätering Nickel
Kontakt(er) Connector A 1 - VGA (15-stifts, High Density D-Sub)
Connector B 1 - VGA (15-stifts, High Density D-Sub)
Särskilda anmärkningar/krav Obs. Pin number 9 is not populated on these connectors
Utseende Produktvikt 1498 g [52,8 oz]
Färg Svart
Tråddimension 28 AWG
Kabellängd 15245 mm [600,2 in]
Produktlängd 1524,5 cm [600,2 in]
Vad det är i lådan Ingår i paketet 1 - 50 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F
2 - Nuts

Drivers/Downloads

Prata med en rådgivare.

Vi är alltid redo att hjälpa dig med alla dina frågor.

Direktchatt (opens in new window)

Diagram:
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
When you troubleshoot issues with a VGA cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the video cables, source, and destination in another setup to see if the problem is with the components or the setup.

  • Use a different video cable, source, and destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

There are several issues that could be causing you to experience an issue with the color on your VGA display when you use a StarTech.com VGA cable. Issues with the color include an image that is a solid color or is missing colors (typically red, green, or blue).

To prevent issues, make sure that the following is true: 

  • The cable is tightly screwed into each of the ports.

  • The female connectors/ports are free of debris or anything that may prevent electrical conductivity.

  • No pins are bent or missing in male VGA connectors/ports.

Note: VGA cables come in 14-pin and 15-pin variants. For more information about VGA cables, refer to the following FAQs:
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
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Produkters utseende och specifikationer kan komma att ändras utan förvarning.
Tillbaka till toppen