StarTech.com

High-Definition PCIe Capture Card - HDMI VGA DVI & Component - 1080P

Capture an HD audio-video source, through a low-profile or full-profile PCI Express slot

Product ID: PEXHDCAP2

  • Support for HDMI, DVI, VGA, and component input sources, lets you record from virtually any device
  • H.264 encoding ensures wide device compatibility with exported video files
  • Brilliant picture quality with support for capturing resolutions up to 1080p at 30 frames per second
View More
  • Dual profile card with low-profile and full-profile brackets included
  • NTSC and PAL systems supported
  • Supports 16:9 and 4:3 aspect ratio
  • Supports 2-channel stereo audio (HDMI / RCA)
$429.99 AUD exc GST
$472.99 AUD inc GST

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input Component
DVI
HDMI
VGA
Chipset ID Mstar - MST3367CMK-IF-170
Industry Standards NTSC, PAL-M, PAL-60, PAL
Video Encoding: MPEG4/H.264
DirectShow Compatible
Performance
Audio Specifications 16-Bit 48000Hz, HDMI 2Ch Audio or RCA Stereo input
Maximum Digital Resolutions 1080p30
MTBF 1,757,807 Hours
Supported Resolutions TV: 1080i/p, 720p, 576i/p, 480i/p
PC: 1920x1080, 1440x900, 1280x1024, 1280x960, 1280x720, 1024x768, 800x600
Connector(s)
Connector A 1 - PCI Express x1 Male Output
Connector B 1 - DVI-I (29 pin) Female Input
Software
OS Compatibility Windows® 10 (32/64), 8/8.1 (32/64), 7 (32/64), Vista (32/64), XP (32/64)
Environmental
Humidity 20~80% (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -5°C to 40°C (23°F to 104°F)
Physical Characteristics
Product Height 0.8 in [2 cm]
Product Length 4.7 in [12 cm]
Product Width 4.7 in [12 cm]
Weight of Product 2 oz [58 g]
Packaging Information
Package Height 1.7 in [42 mm]
Package Length 5.8 in [14.8 cm]
Package Width 8.1 in [20.5 cm]
Shipping (Package) Weight 12.9 oz [365 g]
What's in the Box
Included in Package 1 - PCIe video capture card
1 - DVI-D to HDMI adapter
1 - DVI-I to VGA adapter
1 - DVI-I breakout cable
1 - low profile bracket
1 - quick install guide

Compatibility

View full OS compatibility
Windows® 10 (32/64), 8/8.1 (32/64), 7 (32/64), Vista (32/64), XP (32/64)

Certifications

Related Products

S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support
SVID2USB23
S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support

Capture and convert an S-Video or Composite video on your PC or Mac®, as digital media

$103.99 exc GST
$114.39 inc GST
USB 3.0 Video Capture Device - HDMI / DVI / VGA / Component HD Video Recorder - 1080p 60fps
USB3HDCAP
USB 3.0 Video Capture Device - HDMI / DVI / VGA / Component HD Video Recorder - 1080p 60fps

Capture a High-Definition HDMI, DVI, VGA, or Component Video source to your PC

$482.99 exc GST
$531.29 inc GST
Standalone Video Capture and Streaming - HDMI or Component, 1080p - USB 2.0
USB2HDCAPS
Standalone Video Capture and Streaming - HDMI or Component, 1080p - USB 2.0

Capture high-definition video to a PC, or to an SD card without a computer, and stream live video over the Internet in real time

$402.99 exc GST
$443.29 inc GST

Accessories