StarTech.com

HDMI to VGA Video Adapter Converter with Audio for Desktop PC / Laptop / Ultrabook - 1920x1080

Convert an HDMI® video signal to VGA, with discrete audio output

Product ID: HD2VGAA2

  • Supports resolutions up to 1080p
  • 2-channel analog audio output
  • Easy to use with no software required
  • Compact, lightweight design
$72.99 AUD exc GST
$80.29 AUD inc GST

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input HDMI
AV Output 3.5 mm Stereo Audio
VGA
Performance
Audio Specifications 2 Channel
Maximum Analog Resolutions 1920x1080
Maximum Digital Resolutions 1920x1080
MTBF 1,332,330 Hours
Supported Resolutions 1920x1080 (1080p) @ 60Hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Male Input
1 - USB Micro-B (5 pin) Female
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
1 - 3.5 mm Mini-Jack (3 Position) Female Output
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 0.6 in [1.5 cm]
Product Length 9.8 in [25 cm]
Product Width 1.8 in [45 mm]
Weight of Product 1.3 oz [36 g]
Packaging Information
Package Height 0.8 in [20 mm]
Package Length 7.1 in [18 cm]
Package Width 3.1 in [80 mm]
Shipping (Package) Weight 2.3 oz [66 g]
What's in the Box
Included in Package 1 - HDMI® to VGA Adapter Converter

Certifications

Related Products

HDMI to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080
HD2VGAE2
HDMI to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080

Connect an HDMI® equipped Laptop, Ultrabook, or Desktop Computer to your VGA Display, or Projector

$63.99 exc GST
$70.39 inc GST
Compact HDMI to VGA Adapter Converter - Ideal for Chromebooks Ultrabooks & Laptops – 1920x1200/1080p
HD2VGAMICRO
Compact HDMI to VGA Adapter Converter - Ideal for Chromebooks Ultrabooks & Laptops – 1920x1200/1080p

Connect an HDMI device/computer to a VGA monitor or projector, with this slim adapter ideal for Chromebooks / laptops / ultrabooks

$58.99 exc GST
$64.89 inc GST
3 ft HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
HD2VGAMM3
3 ft HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate excess cable clutter and adapters, by connecting your HDMI source directly to a VGA monitor/projector using this short 3ft adapter cable

$75.99 exc GST
$83.59 inc GST
6 ft HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
HD2VGAMM6
6 ft HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate adapters, by connecting your HDMI source directly to a VGA monitor/projector using this 6ft adapter cable

$78.99 exc GST
$86.89 inc GST
10 ft HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
HD2VGAMM10
10 ft HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate adapters by connecting your HDMI source directly to a VGA monitor/projector using this 10ft adapter cable

$81.99 exc GST
$90.19 inc GST
HDMI to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p
HDMI2VGA
HDMI to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p

Connect HDMI® enabled devices to a VGA monitor with stereo audio separation

$401.99 exc GST
$442.19 inc GST
Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200
HD2DPVGADVI
Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200

Keep this compact adapter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

$202.99 exc GST
$223.29 inc GST

Accessories