StarTech.com

Multi-Input to HDMI Automatic Switch and Converter - 4K

Switch between DisplayPort, VGA or two HDMI source devices on one display, with automatic and priority switching

Product ID: HDVGADP2HD

  • Save the hassle and expense of using additional adapters, with a switch that accommodates VGA, DP and HDMI inputs with a single HDMI output
  • Effortless control with auto-detect and priority port selection
  • Astonishing picture quality with support for resolutions up to 4K at 30Hz
View More
  • Backward compatible with high-definition resolutions up to 1920 x 1200 or 1080p
  • Mounting hardware included
$910.99 AUD exc GST
$1,002.09 AUD inc GST

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
AV Input HDMI
VGA
DisplayPort
AV Output HDMI
Ports 4
Performance
Audio Specifications 2-channel 3.5mm stereo audio (VGA)
2-channel DisplayPort stereo audio (DP)
7.1 surround sound (HDMI)
Maximum Analog Resolutions 1920 x 1200 at 60 Hz
Maximum Digital Resolutions 3840x2160 at 30 Hz
Supported Resolutions HDMI and DisplayPort
1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1440
2560x1600
3840x2160 (Ultra HD 4K)

VGA
1024 x 768
1280 x 720 (High-definition 720p)
1920 x 1080 (High-definition 1080p)
1920 x 1200
Wide Screen Supported Yes
Connector(s)
Connector A 2 - HDMI (19 pin) Female Input
1 - VGA (15 pin, High Density D-Sub) Female Input
1 - DisplayPort (20 pin) Female Input
1 - 3.5 mm Mini-Jack (3 Position) Female Input
1 - Infrared Female Input
Connector B 1 - HDMI (19 pin) Female Output
Indicators
LED Indicators 4 - selected port LEDs
1 - status LED
Power
Center Tip Polarity Positive
Input Voltage 100 - 240 AC
Output Current 1.5 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0% ~ 80%
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Product Height 1.6 in [4.1 cm]
Product Length 6.3 in [16.1 cm]
Product Width 4.1 in [10.5 cm]
Weight of Product 21.7 oz [615 g]
Packaging Information
Package Height 2.6 in [65 mm]
Package Length 8.3 in [21.1 cm]
Package Width 11.7 in [29.6 cm]
Shipping (Package) Weight 2.7 lb [1.2 kg]
What's in the Box
Included in Package 1 - converter switch
1 - IR remote control
1 - screw kit
1 - mounting bracket kit
1 - footpad set
1 - RJ11-to-RS232 converter
1 - RJ11 cable
1 - universal power adapter (NA / EU / UK / AU)
1 - quick start guide

Certifications

Related Products

2x1 HDMI + VGA to HDMI Converter Switch w/ Automatic and Priority Switching – 1080p
VS221VGA2HD
2x1 HDMI + VGA to HDMI Converter Switch w/ Automatic and Priority Switching – 1080p

Share an HDMI display/projector between a VGA and HDMI audio/video source, with automatic and priority switching

$387.99 exc GST
$426.79 inc GST
Conference Table Box for AV Connectivity
BOX4HDECP
Conference Table Box for AV Connectivity

Install this AV connectivity panel into any boardroom table, and connect the screen from any laptop with HDMI, VGA or mDP to an HDMI display

$871.99 exc GST
$959.19 inc GST
VGA to HDMI Scaler - 1920x1200
VGA2HDPRO2
VGA to HDMI Scaler - 1920x1200

Convert and scale your legacy VGA source into an HDMI video signal, for compatibility with newer displays

$532.99 exc GST
$586.29 inc GST
Composite and S-Video to HDMI Converter with Audio
VID2HDCON
Composite and S-Video to HDMI Converter with Audio

Convert a Composite or S-Video Signal and the Accompanying Audio to HDMI®

$390.99 exc GST
$430.09 inc GST
HDMI, DisplayPort or Mini DisplayPort to HDMI Converter Cable - 2 m (6 ft.)
DPMDPHD2HD
HDMI, DisplayPort or Mini DisplayPort to HDMI Converter Cable - 2 m (6 ft.)

Connect your HDMI, DisplayPort, or Mini DisplayPort laptop to an HDMI display or projector

$260.99 exc GST
$287.09 inc GST
Component / VGA Video and Audio to HDMI Converter - PC to HDMI - 1920x1200
VGA2HD2
Component / VGA Video and Audio to HDMI Converter - PC to HDMI - 1920x1200

Connect your VGA or Component video source to an HDMI® display

$232.99 exc GST
$256.29 inc GST
USB-C, HDMI or Mini DisplayPort to HDMI Converter Cable - 2 m (6 ft.)
CMDPHD2HD
USB-C, HDMI or Mini DisplayPort to HDMI Converter Cable - 2 m (6 ft.)

Connect your USB Type-C, HDMI or Mini DisplayPort laptop to an HDMI display or projector

$253.99 exc GST
$279.39 inc GST
Component to HDMI Video Converter with Audio
CPNTA2HDMI
Component to HDMI Video Converter with Audio

Connect a Component video source device with supporting audio to your HDMI® display

$356.99 exc GST
$392.69 inc GST
2x1 VGA + HDMI to VGA Converter Switch with Priority Switching - 1080p
VS221HD2VGA
2x1 VGA + HDMI to VGA Converter Switch with Priority Switching - 1080p

Share a VGA display/projector between a VGA and HDMI audio/video source, with priority switching

$356.99 exc GST
$392.69 inc GST

Accessories