StarTech.com

USB-C, HDMI or Mini DisplayPort to HDMI Converter Cable - 2 m (6 ft.)

Connect your USB Type-C, HDMI or Mini DisplayPort laptop to an HDMI display or projector

Product ID: CMDPHD2HD

  • Avoid the hassle of using multiple adapters in a single boardroom or classroom
  • Be prepared for all of your presentations and different user requirements
  • Astonishing video quality with support for video resolutions up to 4K at 30Hz
$253.99 AUD exc GST
$279.39 AUD inc GST

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Cable Adapters
Audio Yes
AV Input USB-C
Mini-DisplayPort
HDMI
AV Output HDMI
Performance
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
1 - HDMI (19 pin) Male
1 - USB-C (24 pin) DisplayPort Alt Mode Male
Connector B 1 - HDMI (19 pin) Male
Connector Type(s) 1 - USB Micro-B (5 pin) Female
Special Notes / Requirements
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Power
Power Source USB-Powered
Environmental
Humidity 5% ~ 90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 6.6 ft [2 m]
Color Black
Product Height 0.6 in [1.5 cm]
Product Length 6.6 ft [2 m]
Product Width 2.4 in [60 mm]
Weight of Product 7.8 oz [222 g]
Packaging Information
Package Height 2.6 in [67 mm]
Package Length 8.7 in [22.1 cm]
Package Width 4.8 in [12.2 cm]
Shipping (Package) Weight 16.9 oz [478 g]
What's in the Box
Included in Package 1 - 2m USB-C, HDMI or mDP to HDMI Converter Cable
1 - 2m Micro USB cable
1 - instruction manual

Certifications

Related Products

HDMI, DisplayPort or Mini DisplayPort to HDMI Converter Cable - 2 m (6 ft.)
DPMDPHD2HD
HDMI, DisplayPort or Mini DisplayPort to HDMI Converter Cable - 2 m (6 ft.)

Connect your HDMI, DisplayPort, or Mini DisplayPort laptop to an HDMI display or projector

$260.99 exc GST
$287.09 inc GST

Accessories