StarTech.com

Fiber Optic Cable - Multimode Duplex 62.5/125 - LSZH - LC/LC - 7 m

Connect fiber network devices for high-speed transfers with LSZH rated cable

Product ID: FIBLCLC7

  • Attenuation loss meets or exceeds industry standards
  • LSZH (Low-Smoke, Zero-Halogen) cable jacket
  • Immune to electrical interference
$40.99 AUD exc GST
$45.09 AUD inc GST

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Fiber Size 62.5/125
Fire Rating LSZH Rated (Low Smoke Zero Halogen)
Performance
Cable Rating 1Gbps / 10Gbps
Fiber Classification OM1
Maximum Data Transfer Rate 10Gbps
Type Multi Mode
Connector(s)
Connector A 1 - Fiber Optic LC Duplex Male
Connector B 1 - Fiber Optic LC Duplex Male
Environmental
Humidity 0~90% RH
Operating Temperature -20°C to 60°C (-4°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 23 ft [7 m]
Color Orange
Product Height 0.000
Product Length 23 ft [7 m]
Product Width 0.000
Weight of Product 3.4 oz [97 g]
Packaging Information
Package Height 0.8 in [20 mm]
Package Length 8.7 in [22 cm]
Package Width 7.9 in [20 cm]
Shipping (Package) Weight 3.7 oz [106 g]

Certifications