StarTech.com

Micro USB OTG (On the Go) to USB Adapter - M/F

Connect your USB On-the-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

Product ID: UUSBOTGADAP

  • Support for USB OTG (On-the-Go) capable devices
  • 1x Micro USB 'B' male connector
  • 1x USB 'A' female connector port
  • Durable PVC construction
$7.99 AUD exc GST
$8.79 AUD inc GST

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector Plating Nickel
Connector(s)
Connector A 1 - USB Micro-B (5 pin) Male
Connector B 1 - USB Type-A (4 pin) USB 2.0 Female
Physical Characteristics
Color Black
Product Height 0.5 in [1.2 cm]
Product Length 1.5 in [39 mm]
Product Width 0.7 in [17 mm]
Weight of Product 0.2 oz [6 g]
Packaging Information
Package Height 0.6 in [15 mm]
Package Length 4.9 in [12.5 cm]
Package Quantity 1
Package Width 3.5 in [90 mm]
Shipping (Package) Weight 0.3 oz [8 g]
What's in the Box
Included in Package 1 - Micro USB OTG Adapter M/F

Certifications

Related Products

5in Micro USB to USB OTG Host Adapter M/F
UUSBOTG
5in Micro USB to USB OTG Host Adapter M/F

Connect your USB On-the-Go capable tablet computer or Smartphone to USB 2.0 devices (thumb drives, USB mouse or keyboard, etc.)

$8.99 exc GST
$9.89 inc GST