StarTech.com

Dual-Monitor USB-C Dock for Windows® - 5x USB 3.0 Ports

Laptop Docking Station | 60W PD | Dual HDMI/DVI | No Display Driver Setup

Product ID: MST30C2HHPD

  • Easily connect dual monitors (HDMI or DVI) right out of the box, with no display drivers to set up
  • Connect your USB devices with 5x USB 3.0 ports - 1x USB-C and 4x USB-A (including 1x Fast-Charge)
  • Power and charge your laptop with Power Delivery 2.0 (up to 60W)
View More
  • Add wired network connectivity with the Gigabit Ethernet RJ45 port
  • Includes two HDMI to DVI adapters for versatile external monitor options
$408.59 AUD exc GST
$449.45 AUD inc GST

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
Chipset ID VIA/VLI - VL813
MegaChips - STDP4320
Realtek - RTL8153
C-Media - CM6533
Texas Instruments - TPS65983
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards USB Power Delivery Specification Rev. 2.0
USB Battery Charging Specification Rev. 1.2
DisplayPort 1.2 with MST
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 1920 x 1200p @ 60Hz (HDMI/DVI - Dual Monitors)
4096 x 2160p @ 24Hz (HDMI - Single Monitor)
3840 x 2160p @ 30Hz (HDMI - Single Monitor)
1920 x 1200p @ 60Hz (DVI - Single Monitor)
PXE Yes
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 2 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
2 - HDMI (19 pin) Female
1 - USB 3.0 A (Fast-Charge, 9 pin) Female
3 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (4 Position) Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Special Notes / Requirements
Note Ensure your laptop’s drivers, firmware, and operating system are up to date prior to using the docking station.
For a dual-monitor configuration, the Windows laptop must support MST.
A 4K-capable HDMI display is required to achieve 4K resolution
Video output capabilities are dependent on the video card and hardware specification of your connected laptop.
Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your laptop USB-C port supports DP Alt Mode, as well as USB Power Delivery.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps
Not all Thunderbolt 3 USB-C ports support the full functionality of the Thunderbolt 3 standard. Ensure that your laptop Thunderbolt 3 port supports USB Power Delivery.
This docking station provides up to 60W of Power Delivery to charge your laptop. Some laptops may have specific charging requirements such as the full 60W for charging. In the event that your laptop is not charging, simply unplug any peripheral accessories attached to the dock’s USB-C port (on back of dock) and the USB 3.0 (Type-A) charging port (on front of dock) during charging. This will ensure the full 60 W of power is available for charging your laptop.
System and Cable Requirements A Windows-based laptop with an available USB-C port (to ensure full adapter functionality, the host USB-C port must support USB Power Delivery 2.0 and DP Alt Mode)
Power
Center Tip Polarity Positive
Input Current 2 A
Input Voltage 100 - 240 AC
Output Current 5 A
Output Voltage 20V DC
Plug Type N
Power Consumption (In Watts) 100 W
Power Delivery 60W
Power Source AC Adapter Included
Environmental
Humidity 5%~95% RH (Non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 0.9 in [2.4 cm]
Product Length 8.7 in [22 cm]
Product Width 3.1 in [80 mm]
Weight of Product 9.1 oz [258 g]
Packaging Information
Package Height 3.5 in [90 mm]
Package Length 6.2 in [15.8 cm]
Package Width 10.4 in [26.5 cm]
Shipping (Package) Weight 3.1 lb [1.4 kg]
What's in the Box
Included in Package 1 - docking station
1 - 1m USB-C to USB-C cable
2 - HDMI to DVI adapters
1 - universal power adapter (NA/JP, ANZ)
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10

Certifications

Related Products

Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports
MST30C2DPPD
Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports

Laptop Docking Station | 60W PD | HDMI/DP | HDMI Cable | No Display Driver Setup

$320.99 exc GST
$353.09 inc GST
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black
DKT30CHPD
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible

$167.19 exc GST
$183.91 inc GST
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0
DKT30CHV
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0

Turn your laptop into a compact workstation wherever you work or go, adding video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C (5Gbps)

$150.09 exc GST
$165.10 inc GST

Accessories