StarTech.com

4 Port Serial Hub USB to RS232/RS485/RS422 Adapter - Industrial USB 2.0 to DB9 Serial Converter Hub - IP30 Rated - Din Rail Mountable Metal Serial Hub - 15kV ESD Protection

Add four ports supporting three serial protocols, to easily connect serial devices to your computer through USB, with 15kV ESD protection

Product ID: ICUSB234854I

  • RUGGED & RELIABLE: This industrial metal USB to serial adapter hub adds 4 RS-232/422/485 ports & 1 USB 2.0 port w/ 15kV ESD surge protection (level 4), IP30 rating & locking connectors on all ports
  • 4 SERIAL PORTS: The ports on this USB to serial converter can be individually configured to RS232, RS422 or RS485 (2wire/4wire) at baud rates up to 921.6Kbps for devices like barcode scanners/printers
  • MOUNTING OPTIONS: This metal mountable 4-port serial hub w/ 6ft (1.8 m) screw-lock USB cable incl. installs securely to a desk, wall or DIN rail using the built-in mounting ears & incl. DIN brackets
View More
  • FLEXIBLE POWER: This serial hub can be powered with either the 12V screw-locking power adapter or the 5V USB input, while each serial port (pin 9) can be set to 5V, 12V (power adapter required), or 0V
  • WIDELY COMPATIBLE: To connect industrial grade equipment to any terminal, the USB to multiple DB9 male serial converter supports current and legacy Windows, Linux, macOS, as well as embedded platforms
$605.99 AUD exc GST
$666.59 AUD inc GST

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID FTDI - FT4232H
Interface Serial
Port Style External Hub
Ports 4
Performance
Buffer Size 2 KB
Data Bits 7, 8
Max Baud Rate 921.6 Kbps
Maximum Data Transfer Rate 921.6 Kbps
Parity Odd, Even, Mark, Space, None
Serial Protocol RS-232/422/485
Stop Bits 1, 2
Surge Protection 15 kV ESD Surge Protection
Connector(s)
External Ports 1 - USB Type-B (4 pin) USB 2.0 Female
4 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.9 to 10.15
Linux 2.4.x to 4.11.x LTS Versions only
Indicators
LED Indicators 4 - Sets of 4 - port mode
4 - Port send
4 - Port receive
1 - Power
Power
Output Current 1A
Output Voltage 12V DC
Plug Type N
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Material Steel
Product Height 1 in [2.5 cm]
Product Length 5 in [12.8 cm]
Product Width 4.6 in [11.6 cm]
Weight of Product 13.5 oz [382 g]
Packaging Information
Package Height 2.2 in [55 mm]
Package Length 9.4 in [24 cm]
Package Width 6.5 in [16.5 cm]
Shipping (Package) Weight 21.1 oz [598 g]
What's in the Box
Included in Package 1 - USB serial hub
1 - 6 ft. [2 m] USB-B with screw lock to USB-A cable
1 - DIN rail kit
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.9 to 10.15
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

8 Port Serial Hub USB to RS232/RS485/RS422 Adapter - Industrial USB 2.0 to DB9 Serial Converter Hub - IP30 Rated - Din Rail Mountable Metal Serial Hub - 15kV ESD Protection
ICUSB234858I
8 Port Serial Hub USB to RS232/RS485/RS422 Adapter - Industrial USB 2.0 to DB9 Serial Converter Hub - IP30 Rated - Din Rail Mountable Metal Serial Hub - 15kV ESD Protection

Add eight ports supporting three serial protocols, to easily connect serial devices to your computer through USB, with 15kV ESD protection

$972.99 exc GST
$1,070.29 inc GST
8-Port USB-to-Serial Adapter Hub
ICUSB23208FD
8-Port USB-to-Serial Adapter Hub

Convert a single USB port into eight serial ports, and connect multiple hubs together for a scalable solution

$622.99 exc GST
$685.29 inc GST
16-Port USB-to-Serial Adapter Hub
ICUSB23216FD
16-Port USB-to-Serial Adapter Hub

Convert a USB port into 16 RS232 serial ports in an industrial rack-mountable chassis - and daisy chain multiple hubs for a scalable solution

$1,016.99 exc GST
$1,118.69 inc GST
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2321F
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add an RS232 serial port with COM retention to your laptop or desktop computer through USB

$51.99 exc GST
$57.19 inc GST
USB to RS232 DB9 Serial Adapter Cable with COM Retention
ICUSB232PRO
1 ft USB to RS232 Serial DB9 Adapter Cable with COM Retention

Add an RS-232 serial port to your laptop or desktop computer through USB; features COM port retention

$47.99 exc GST
$52.79 inc GST
1 Port USB to RS232 DB9 Serial Adapter Cable - M/M
ICUSB232V2
1 Port USB to RS232 DB9 Serial Adapter Cable - M/M

Add an RS232 serial port to your laptop or desktop computer through USB

$33.99 exc GST
$37.39 inc GST
USB to RS232 DB9/DB25 Serial Adapter Cable - M/M
ICUSB232DB25
USB to RS232 DB9/DB25 Serial Adapter Cable - M/M

Add an RS232 serial port to a notebook or desktop computer with this Plug-and Play USB adapter cable

$33.99 exc GST
$37.39 inc GST
1 Port FTDI USB to Serial RS232 Adapter Cable with Optical Isolation
ICUSB2321FIS
1 Port FTDI USB to Serial RS232 Adapter Cable with Optical Isolation

Add an RS232 serial port with circuit isolation to your laptop or desktop computer, through USB

$217.99 exc GST
$239.79 inc GST
1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X
1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

$72.99 exc GST
$80.29 inc GST
3ft USB to RS232 DB9 Serial Adapter Cable - M/M
ICUSB232SM3
3ft USB to RS232 DB9 Serial Adapter Cable - M/M

Add an RS232 serial port to your laptop or desktop computer through USB

$49.99 exc GST
$54.99 inc GST
Micro USB to RS232 DB9 Serial Adapter Cable for Android with USB Charging - M/M
ICUSBANDR232
Micro USB to RS232 DB9 Serial Adapter Cable for Android with USB Charging - M/M

Add an RS232 serial port to your Android smartphone or tablet device through Micro USB with USB charging capabilities

$70.99 exc GST
$78.09 inc GST
2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2322F
2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add two RS232 serial ports with COM retention to your laptop or desktop computer through USB

$108.99 exc GST
$119.89 inc GST
4 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2324
4 Port USB to RS232 Serial DB9 Adapter Hub

Add four RS232 serial ports to any notebook or desktop computer using a single USB port

$171.99 exc GST
$189.19 inc GST
4 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable
ICUSB2324I
4 Port USB to DB9 RS232 Serial Adapter Hub – Industrial DIN Rail and Wall Mountable

Add 4 DIN Rail-mountable RS232 Serial ports to any system through USB

$214.99 exc GST
$236.49 inc GST
FTDI USB to Serial Null Modem DCE Adapter Cable
ICUSB232FTN
1 Port USB to Null Modem RS232 DB9 Serial DCE Adapter Cable with FTDI

Add a Null Modem RS232 serial port to your laptop or desktop computer through USB

$53.99 exc GST
$59.39 inc GST