StarTech.com

Macbook Air Accessories Kit - MDP to VGA / HDMI and USB 3.0 Gigabit Ethernet Adapter

Connect your Macbook Air® to a boardroom display (HDMI® or VGA) and a wired Gigabit Ethernet network with this convenient adapter bundle

Product ID: MACAMDPGBK

  • Includes Mini DisplayPort to VGA, Mini DisplayPort to HDMI and USB 3.0 to Gigabit Ethernet adapters
  • Mini DisplayPort adapters support PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
  • USB 3.0 Gigabit NIC supports Jumbo Frames, 802.1Q VLAN Tagging, Auto MDI/X, Checksum Offload (IPv4, IPv6, TCP, UDP) and Large Send Offload
  • Compact, lightweight adapters for maximum portability
$131.99 AUD exc GST
$145.19 AUD inc GST
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
General Specifications (MDP2VGAW) Package Length - 220 mm
(MDP2VGAW) Package Width - 200 mm
(MDP2VGAW) Package Height - 15 mm
(MDP2VGAW) Shipping Weight - 42 mm
Physical Characteristics
Color White
Product Height 0.6 in [1.5 cm]
Product Length 7.1 in [18 cm]
Product Width 1.8 in [45 mm]
Weight of Product 5.6 oz [160 g]
Packaging Information
Package Height 1.3 in [33 mm]
Package Length 6.7 in [16.9 cm]
Package Width 5.6 in [14.1 cm]
Shipping (Package) Weight 6.4 oz [180 g]
What's in the Box
Included in Package 1 - Mini DisplayPort to VGA Adapter
1 - Mini DisplayPort to HDMI® Adapter
1 - USB 3.0 Gigabit Ethernet Adapter
1 - Driver CD
1 - Instruction Manual

Certifications

Related Products

Mini DisplayPort to VGA Video Adapter Converter - White
MDP2VGAW
Mini DisplayPort to VGA Video Adapter Converter - White

Connect a VGA display to a Mini-DisplayPort®-equipped PC or Mac® computer

$43.99 exc GST
$48.39 inc GST
Mini DisplayPort to HDMI Video Adapter Converter - White
MDP2HDW
Mini DisplayPort to HDMI Video Adapter Converter - White

Connect an HDMI®-capable display to a Mini-DisplayPort®-equipped PC or Mac® computer

$29.99 exc GST
$32.99 inc GST
USB 3.0 to Gigabit Ethernet NIC Network Adapter - White
USB31000SW
USB 3.0 to Gigabit Ethernet NIC Network Adapter - White

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

$65.99 exc GST
$72.59 inc GST