StarTech.com

Dual-Monitor Stand - Horizontal - Black

Dual-Monitor Mount | Low-Profile Base | Steel & Aluminum | For up to 24" Monitors

Product ID: ARMBARDUO

  • Enhance productivity and free up space by mounting two monitors up to 24"
  • Landscape-to-portrait display rotation (for use in portrait position, the mount supports ultrawide displays with max width of 26.3"/66.8 cm)
  • Free-standing monitor stand with crossbar design keeps monitors aligned
View More
  • Easy height adjustment along the pole, and +/-15 degree tilt for customized viewing
  • Steel and aluminum stand supports VESA 75x75, 100x100, and a weight capacity of 18 lb. (8 kg) per monitor
$256.99 AUD exc GST
$282.69 AUD inc GST

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 2
Articulating No
Mounting Options Desktop Stand
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Tilt +/-15
Height Adjustment Yes
Maximum Display Size 24in
Maximum Height 15.9 in [405 mm]
Swivel / Pivot 360° at each display
Weight Capacity (Per Display) 17.7 lb [8 kg]
Physical Characteristics
Color Black
Material Steel, Aluminum and Plastic
Product Height 16.1 in [41 cm]
Product Length 37.4 in [95 cm]
Product Width 7.1 in [18 cm]
Weight of Product 13.6 lb [6.2 kg]
Packaging Information
Package Height 4.8 in [12.1 cm]
Package Length 12 in [30.5 cm]
Package Width 28.2 in [71.7 cm]
Shipping (Package) Weight 16.4 lb [7.4 kg]
What's in the Box
Included in Package 1 - pole
1 - baseplate
3 - M6x15 screws
1 - cable-management clip (pole)
1 - pole cap
1 - height-adjustment ring
1 - crossbar
2 - VESA monitor mounts
8 - M4x12 screws
8 - M4x30 screws
8 - plastic spacers
1 - allen wrench (3mm)
1 - allen wrench (4mm)
2 - cable-management clips (crossbar)
1 - instruction manual

Certifications

Related Products

Desk-Mount Dual Monitor Arm - Articulating
ARMDUAL
Desk-Mount Dual Monitor Arm - Articulating

Monitor Mount | Desk/Grommet Mount | Height Adjustable | For 12” to 24” Monitors

$403.99 exc GST
$444.39 inc GST
Desk-Mount Dual Monitor Arm - Full Motion Articulating - Premium
ARMDUAL30
Desk-Mount Dual Monitor Arm - Full Motion Articulating - Premium

Monitor Mount | Height Adjustable | Horizontal or Vertical Setup | Tool-less Assembly

$639.99 exc GST
$703.99 inc GST
Desk-Mount Dual Monitor Arm - Full Motion - Articulating
ARMSLIMDUO
Desk-Mount Dual Monitor Arm - Full Motion - Articulating

Increase productivity by mounting two monitors up to 32", with full-motion articulation

$472.99 exc GST
$520.29 inc GST

Accessories