StarTech.com

Monitor Riser Stand for Corner Workstation - Height Adjustable

Monitor Shelf for Desk | Built-in Drawer | For up to 32" Monitors

Product ID: MONSTNDCORNR

  • Height-adjustable monitor stand, shaped to fit into corner workstations, sits easily on your desk, 21.7” x 10.7” x 3.9” (55 x 27 x 10 cm)
  • Raises a monitor for more comfortable viewing (max weight: 33 lb./15 kg, max size: 32")
  • Leg extenders let you choose between two different heights: 2.8" or 3.9" (7 cm or 10 cm)
View More
  • Built-in drawer for supplies, maximizes desktop space
  • Storage area underneath, between the legs, to store a small laptop
$74.99 AUD exc GST
$82.49 AUD inc GST

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Cable Management No
Performance
Height Adjustment Yes
Maximum Display Size 32in
Maximum Height 3.9 in [100 mm]
Minimum Height 2.8 in [70 mm]
Weight Capacity (Per Display) 33.2 lb [15 kg]
Physical Characteristics
Color Black
Material MDF and Plastic
Product Height 3.9 in [10 cm]
Product Length 21.7 in [55 cm]
Product Width 10.7 in [27.1 cm]
Weight of Product 4.2 lb [1.9 kg]
Packaging Information
Package Height 3.9 in [98 mm]
Package Length 23.2 in [59 cm]
Package Width 11.2 in [28.5 cm]
Shipping (Package) Weight 5.2 lb [2.4 kg]
What's in the Box
Included in Package 1 - Stand Surface with Drawer
4 - Stand Risers
4 - Riser Extenders
4 - Rubber Feet
1 - Quick-Start Guide

Certifications

Related Products

Monitor Riser Stand - Steel and Aluminum - Height Adjustable
MONSTND
Monitor Riser Stand - Steel and Aluminum - Height Adjustable

Monitor Shelf for Desk | For Up to 32" Monitor

$105.99 exc GST
$116.59 inc GST