StarTech.com

Dual-Monitor Stand - Vertical

Increase productivity and free up space by mounting two monitors, stacked, with this attractive desktop stand

Product ID: ARMBARDUOV

  • Mount two monitors vertically to save space and increase your comfort
  • Freestanding monitor stand supports two displays up to 27”, or ultrawide displays up to 34", and 22.1 lb. (10 kg) in weight per monitor
  • Heavy-duty steel construction
View More
  • The height of the monitors can be adjusted along the 32.2” (818 mm) pole
  • Adjust your screen angle easily with +45°/-45° tilt and +45°/-45° swivel
  • Full 360° rotation
  • Cable management
$256.99 AUD exc GST
$282.69 AUD inc GST

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 2
Mounting Options Desktop Stand
Orientation Vertical
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Display Rotation 360°
Display Tilt + 45° / - 45°
Fits UltraWide Displays Yes
Maximum Display Size 27in
Minimum Display Size 13"
Swivel / Pivot +45° / -45°
Weight Capacity (Per Display) 22.1 lb [10 kg]
Physical Characteristics
Color Black
Material Steel
Product Height 32.2 in [81.8 cm]
Product Length 17.1 in [43.4 cm]
Product Width 12.4 in [31.6 cm]
Weight of Product 8.9 lb [4 kg]
Packaging Information
Package Height 4.3 in [10.9 cm]
Package Length 12.9 in [32.8 cm]
Package Width 18.2 in [46.3 cm]
Shipping (Package) Weight 10.7 lb [4.8 kg]
What's in the Box
Included in Package 1 - lower pole
1 - upper pole
1 - baseplate
2 - VESA monitor mounts
1 - pole connector
2 - cable-management clips
1 - cap
1 - 3 mm hex key
1 - 5 mm hex key
1 - 6 mm hex key
8 - M4x12 mm screws
8 - M5x12 mm screws
8 - washers
1 - instruction manual

Certifications

Related Products

Desk-Mount Dual Monitor Mount - Vertical - Steel
ARMDUALV
Desk-Mount Dual Monitor Mount - Vertical - Steel

Monitor Mount | Desk/Grommet Mount | Height Adjustable | For up to 27” Monitors

$224.99 exc GST
$247.49 inc GST

Accessories