StarTech.com

Wall-Mount Monitor Arm - Single Swivel

Save space by wall-mounting your monitor, and work more comfortably with the adjustable swivel mount

Product ID: ARMWALLS

  • Wall mount a VESA (75x75, 100x100) compatible display 13" to 34", flat screen, curved or ultrawide, with a max weight of 33.2 lb. (15 kg)
  • Save space by wall mounting your monitor or flat-screen TV and easily share your screen
  • Arm extends 7.7” (195 mm)
View More
  • Pivoting arm with +90° / - 90° swivel to provide maximum viewing flexibility
  • Tilts freely +45° / - 45°, allowing easy angle adjustment up or down
  • Easy installation with slide-in wall plate construction
  • Supports VESA mount compliant monitors: 75x75, 100x100
  • Cable management
$79.99 AUD exc GST
$87.99 AUD inc GST

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
# of Displays Supported 1
Articulating No
Cable Management Yes
Mounting Options Wall-Mount
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Performance
Display Rotation
Display Tilt + 45° / - 45°
Fits Curved Display Yes
Fits UltraWide Displays Yes
Height Adjustment No
Maximum Arm Extension 7.7 in [195 mm]
Maximum Display Size 34"
Minimum Display Size 13"
Swivel / Pivot +90° / - 90°
Weight Capacity (Per Display) 33.2 lb [15 kg]
Physical Characteristics
Color Black
Material Aluminum
Product Height 4.7 in [11.9 cm]
Product Length 7.7 in [19.5 cm]
Product Width 6.1 in [15.4 cm]
Weight of Product 17 oz [482 g]
Packaging Information
Package Height 2.4 in [60 mm]
Package Length 9.5 in [24.1 cm]
Package Width 5.9 in [15.1 cm]
Shipping (Package) Weight 1.7 lb [0.8 kg]
What's in the Box
Included in Package 1 - display arm
1 - mounting plate
1 - 2.5 mm hex key
1 - 4 mm hex key
1 - 5 mm hex key
1 - set screw
4 - M4x14 mm screws
4 - M5x14 mm screws
2 - screws
2 - wall screws
1 - instruction manual

Certifications

Related Products

Wall-Mount Monitor Arm - Dual Swivel
ARMWALLDS
Wall-Mount Monitor Arm - Dual Swivel

Save space by wall-mounting your monitor, and maximize viewing with the swiveling extension arm

$99.99 exc GST
$109.99 inc GST
Monitor Wall Mount - Aluminum
ARMWALL
Monitor Wall Mount - Aluminum

Free up space by mounting your monitor, and adjust its position easily with this pivoting wall mount

$56.99 exc GST
$62.69 inc GST