StarTech.com

Sit-to-Stand Workstation

Turn your desk into a sit-stand workspace with easy height adjustment, for increased comfort and productivity

Product ID: ARMSTS

  • Increase your comfort by changing your position from sitting to standing with one touch
  • Place the sit-stand workstation on your desktop to create an ergonomic workspace
  • Compatible with StarTech.com dual and single monitor arms: ARMDUAL, ARMPIVOT and ARMSLIM (sold separately)
View More
  • Pneumatic arm with lever provides one-touch height adjustment
  • High-quality steel construction with engineered wood base, tray and work surface
  • Minimum footprint: 660mm (26”) D x 680mm (27”) W
  • Maximum height adjustment: 16.6"
  • Weight capacity of 13 kg (28.7 lbs)
  • Desk grommet for cable management
$703.99 AUD exc GST
$774.39 AUD inc GST

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
# of Displays Supported 1
Performance
Height Adjustment Yes
Maximum Display Size 30in
Maximum Height 16.6 in [421 mm]
Weight Capacity (Per Display) 28.7 lb [13 kg]
Physical Characteristics
Color Black & Silver
Product Height 6.3 in [16 cm]
Product Length 33.7 in [85.6 cm]
Product Width 26.8 in [68 cm]
Weight of Product 28.3 lb [12.8 kg]
Packaging Information
Package Height 8 in [20.4 cm]
Package Length 29.7 in [75.5 cm]
Package Width 22 in [55.8 cm]
Shipping (Package) Weight 50.3 lb [22.8 kg]
What's in the Box
Included in Package 1 - pneumatic arm
1 - keyboard tray
1 - keyboard tray backing
1 - workstation
1 - base
1 - mounting pillar
2 - small pressure pads (keyboard tray)
4 - circular pressure pads (base)
1 - clamp plate
1 - back plate (keyboard)
1 - M6*95 allen wrench
1 - M4*55 allen wrench
2 - M6*8 screws
16 - M6*12 screws
4 - M6*25 screws
1 - M10*50 bolt
16 - #3/8 - 16 x 50mm bolt
1 - instruction manual

Certifications

Related Products

Sit-Stand Desk Converter - With 35” Work Surface
ARMSTSL
Sit-Stand Desk Converter - With 35” Work Surface

Work in comfort and enhance productivity, by turning your desk into a spacious sit-stand workspace

$994.99 exc GST
$1,094.49 inc GST

Accessories