StarTech.com

Secure Tablet Stand - Desk or Wall-Mountable

Lockable Tablet Mount | For 9.7" Tablets | Steel Construction

Product ID: SECTBLTPOS

  • Securely mount your iPad or other 9.7" tablet
  • Lock your tablet in place, perfect for point-of-sale locations
  • Power your tablet easily, by threading your charge cable through the bottom of the holder
View More
  • Solid steel construction, for maximum protection and stability
  • Desk, table or wall-mountable
$320.99 AUD exc GST
$353.09 AUD inc GST

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
VESA Hole Pattern(s) 100x100 mm
Performance
Display Rotation 360°
Maximum Display Size 9.7"
Maximum Tablet Thickness 0.5 in [13 mm]
Physical Characteristics
Color Black
Material Steel
Product Height 7.9 in [20.1 cm]
Product Length 7.6 in [19.2 cm]
Product Width 12.3 in [31.2 cm]
Weight of Product 2.4 lb [1.1 kg]
Packaging Information
Package Height 6.5 in [16.6 cm]
Package Length 9.2 in [23.3 cm]
Package Width 13.6 in [34.6 cm]
Shipping (Package) Weight 5.2 lb [2.4 kg]
What's in the Box
Included in Package 1 - front plate
1 - rear plate
2 - keys
1 - 2.5 mm Allen key
4 - M4*8mm hex screws
3 - 5*20 self-tapping screws
3 - 15.4*5*2t flat washer
2 - 35*1t flat washers
8 - 45x15x2 mm EVA pads
4 - 19x16x3 mm EVA pads
2 - 25x100x15 mm EVA pads
2 - 12x100x15 mm EVA pads
4 - 12.7*2mm rubber pads
1 - mounting bracket
1 - instruction manual

Certifications

Accessories