USB-C Dock - Dual Monitor 1080p HDMI Laptop Docking Station - 65W Power Delivery - 1x USB-C, 3x USB-A, Ethernet - Dual Video Display USB 3.1 Gen 1 Type-C Dock - Mac & Windows

USB 3.1 Gen 1 Type-C Docking Station| Mac & Windows® | 3x USB-A | 1x USB-C | GbE | Mountable | 65W PD

Product ID: DK30CHHPDUK

0 stars (0 reviews) |
  • FULL FEATURE USB-C DOCKING STATION: Offers dual screen 1080p HDMI video, 3x USB-A, 1x USB-C, 65W Power Delivery, Gigabit Ethernet and 3.5mm audio providing an efficient USB 3.1 5Gbps docking solution
  • WIDE DEVICE COMPATIBILITY: Compatible with Thunderbolt 3, this universal USB Type-C docking station works with HP, Lenovo, Dell, MacBook Pro and Air (2 extended displays on Macbooks w/ Intel processor or Apple M1 chip), Microsoft Surface & Chromebooks
  • EASY DEPLOYMENT: This USB-C dock supports all major operating systems (Windows, macOS, ChromeOS, Ubuntu) and includes DisplayLink update utilities for hassle-free IT management
Your price
£310.99 GBP excl. VAT
£373.19 GBP incl. VAT
Where to buy StarTech.com products
Where to buy

This USB-C docking station is ideal for use in large organizations to meet widespread office productivity requirements and compatibility with all USB-C and Thunderbolt 3 laptops. The USB-C dock features support for Dual HDMI monitors, 65W Power Delivery 3.0, fast-charge, and both USB-C and USB-A peripheral ports.

Dual Full HD 1080p HDMI Displays

The USB-C docking station adds dual HDMI monitors support to your workstation, with full high definitions resolutions of 1920x1080 or 1920x1200 at 60Hz. With more screen space, you can access multiple applications and reference material on one display while composing on the other.

Charge Devices via USB-C & USB-A

The USB-A and USB-C charge ports can charge your smartphone, tablet or other USB peripherals whether you're working or away from your desk, and even if you disconnect your laptop.

65W Power Delivery

Using a single cable, the dock powers and charges your laptop as you work with 65W PD for faster charging, using the 90W power adapter.

Convenient Setup with a Modest Desktop Footprint

With a smaller size and extended length 3.3’ (1 meter) host cable, this USB-C dock fits easily into a workspace environment. Even where desk space is limited, this dock can be mounted to the wall, monitor or underneath the desk with StarTech.com mounting brackets (SSPMSUDWM & SSPMSVESA). These mounting brackets are specifically designed for our docks and hubs to give you the customized setup you need.

The Connections You Need

Connect your devices with four USB 3.1 ports: 1x USB[CC2] -C and 3x USB-A. Fast-charge your USB-C or USB-A smartphone. The dock provides a GbE port (Wake-on-LAN) and a 3.5 mm 4-position headset audio jack. It also includes a security lock slot (K-slot) to protect against theft.

Enhance Productivity and Device Management with the StarTech.com Connectivity Tools Application

Developed to improve performance and security, StarTech.com Connectivity Tools is the only software suite on the market that works with a wide range of IT connectivity accessories. The software suite includes:

  • Advanced Windows Layout Utility: To setup and save custom windows layouts.

  • Mac Address Pass-Through Utility: To improve network security.

  • USB Event Monitoring Utility: To track and log connected USB devices

  • Wi-Fi Auto Switch Utility: Enabling users to quickly access faster network speeds via wired LAN.

For more information and to download the StarTech.com Connectivity Tools application, please visit: www.StarTech.com/Connectivity-Tools

The IT Pro’s Choice Since 1985

StarTech.com conducts thorough compatibility and performance testing on all our products to ensure we are meeting or exceeding industry standards and providing high-quality products to IT Professionals. Our local StarTech.com Technical Advisors have broad product expertise and work directly with our StarTech.com Engineers to provide support for our customers both pre and post-sales. 

DK30CHHPDUK is backed by a StarTech.com 3-year warranty and free lifetime technical support.

Partner Numbers

  • Exertis 10278770
  • Ingram Micro UK V934856
  • CMS Distribution V244102
  • UPC 065030883481

Compatibility

  • Windows 10 logo
  • Windows 11 logo
  • Windows 7 logo
  • Windows 8 logo
  • macOS Catalina (10.15) logo
  • Chrome OS logo
  • macOS Big Sur (11.0) logo
  • macOS Monterey (12.0) logo
Windows® 7, 8, 8.1, 10, 11
macOS 10.15, 11.0, 12.0
Ubuntu 18.04, 20.04
Chrome OS™ v55+

Specifications

Warranty Information Warranty 3 Years
Connector(s) 1 - Connector Type(s) USB Type-C (24 pin, 5Gbps)
USB 3.0 A (Fast-Charge, 9 pin)
RJ-45
3.5 mm Mini-Jack (4 Position) Female
USB Type-C (Fast-Charge, 24 pin) USB 3.1
2 - Connector Type(s) USB Type-A (9 pin, 5 Gbps)
HDMI 1.4
Environmental Humidity 0% to 95% (non-condensing) at 25°C
Operating Temperature 0 to 50°C
Storage Temperature -20 to 70°C
Hardware USB-C Device Port(s) USB Power Delivery
USB-C Host Connection Yes
4K Support No
Displays Supported 2
Ports 4
Audio Yes
Interface USB 3.1 Gen 1
USB 3.1 Gen 1
Bus Type USB 3.1 Gen 1
USB 3.1 Gen 1
Compatible Lock Slot Kensington Standard Slot (K-Slot)
Kensington Standard Slot (K-Slot)
Chipset ID DisplayLink DL3900
Realtek RTS5423
Realtek RTS5411 or RTS5411E
Packaging Information Package Height 8.2 cm [3.2 in]
Package Length 23.4 cm [9.2 in]
Shipping (Package) Weight 1.0 kg [2.3 lb]
Package Width 14.5 cm [5.7 in]
Performance Maximum Data Transfer Rate 5 Gbps (USB 3.0)
1 Gbps (Ethernet)
Maximum Digital Resolutions Dual HDMI Displays: 1080p (1920x1080, 1920x1200 @ 60Hz)
Audio Specifications Dual-Channel 3.5mm Stereo Audio Output
Single-Channel 3.5mm Microphone Input
Type Copper
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Supported Charging Modes Charging Downstream Port (CDP)
Compatible Networks 10/100/1000 Mbps
Full Duplex Support No
Physical Characteristics Product Height 3.0 cm [1.2 in]
Product Length 15.0 cm [5.9 in]
Weight of Product 300.0 g [10.6 oz]
Product Width 8.0 cm [3.1 in]
Power Power Source AC Adapter Included
Power Delivery 65W
Input Voltage 100 - 240 AC
Input Current 1.5A
Output Voltage 20V DC
Output Current 4.5A
Center Tip Polarity Positive
Plug Type N
Software OS Compatibility Windows® 7, 8, 8.1, 10, 11
macOS 10.15, 11.0, 12.0
Ubuntu 18.04, 20.04
Chrome OS™ v55+
Special Notes / Requirements Note DisplayLink docking stations and video adapters support more than one external display on Apple's M1-based Mac. Requires driver installation. Please contact StarTech.com support for a recommendation based on your specific setup.
What's in the Box 1 - Included in Package Docking Station
USB-C Host Cable (1 m)
Universal Power Adapter (UK)
Quick-Start Guide

Drivers/Downloads

Talk to an Advisor

We are always ready to assist you with any questions you may have.

Live Chat (opens in new window)

Driver(s):

Manual(s):

Datasheet

Product Support

Talk to an Advisor

We are always ready to assist you with any questions you may have.

Live Chat (opens in new window)

Compliance and safety

Compliance letters

Safety Measures

  • If product has an exposed circuit board, do not touch the product under power.
  • If Class 1 Laser Product. Laser radiation is present when the system is open.
  • Wiring terminations should not be made with the product and/or electric lines under power.
  • Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
  • Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
*Product appearance and specifications are subject to change without notice.

Customer Reviews

(0 reviews)
0 out of 5 stars
  • 5 (0)
  • 4 (0)
  • 3 (0)
  • 2 (0)
  • 1 (0)
Tell us what you think of this product.
Need a little help getting started?

Check out our review guidelines.

Wait...
Back to top