Can’t find the product you need? Our support team is standing by to help you find the right solution or recommend replacement products. Click here for live chat.
StarTech.com

VGA Video Extender over Cat5 / UTP

Extend a VGA signal to a remote display using Cat5 cabling

Product ID: ST121UTPGB

  • Consists of 1 Base unit for the local display, and 1 Remote unit for the remote display
  • Extends video cables by up to 150m (500')
  • Supports resolutions of up to 1600x1200 @ 85Hz refresh rate
View More
  • Uses standard Category 5 or better cabling
  • Pure hardware design, no software or drivers required
  • 212MHz VGA bandwidth
  • Supports VGA, SVGA, and Multisync monitors
  • Provides crystal clear picture quality
£133.99 GBP exc VAT
£160.79 GBP inc VAT
279+ In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cabling Cat 5 UTP or better
Daisy-Chain No
Ports 1
Performance
Max Distance 150 m / 500 ft
Supported Resolutions 640x480(60Hz) @ 150m(500ft)
1600x1200(85Hz) @ 80m(262ft)
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
1 - VGA (15 pin, High Density D-Sub) Male
2 - VGA (15 pin, High Density D-Sub) Female
Remote Unit Connectors 1 - RJ-45 Female
2 - VGA (15 pin, High Density D-Sub) Female
Power
Center Tip Polarity Positive
Input Current 0.2 A
Input Voltage 100 - 240 AC
Output Current 0.6 A
Output Voltage 9V DC
Plug Type M
Power Consumption (In Watts) 5.4
Power Source AC Adapter Included
Physical Characteristics
Color Black
Material Aluminum
Packaging Information
Package Height 22.3 cm [8.8 in]
Package Length 12.5 cm [4.9 in]
Package Width 20 mm [0.8 in]
Shipping (Package) Weight 1.7 kg [3.7 lb]
What's in the Box
Included in Package 1 - Local VGA Extender Unit
1 - Remote VGA Extender Unit
1 - Mounting Bracket for Receiver (w/ screws)
2 - Sets Rubber Feet
2 - Power Adapter
1 - Instruction Manual

Certifications

Related Products

VGA Video Extender over Cat 5 with Audio
ST122UTPAGB
VGA Video Extender over Cat 5 with Audio

Extend and distribute a VGA signal and the accompanying audio to a remote display over Cat5 cable

£157.99 exc VAT
£189.59 inc VAT
62+ In stock

Accessories

VGA Video Extender over Cat5 / UTP

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.