StarTech.com

10/100 Ethernet to Multi Mode Fiber Media Converter SC 2 km

Convert and extend a 10/100 Mbps Ethernet connection up to 2 km over Multi Mode SC fiber

Product ID: MCM110SC2GB

  • Supports a maximum multi mode fiber optic cable distance of 2 km
  • Compatible with most 3COM™, Cisco™, Lucent™ and Nortel™ networks
  • Supports transparent Q-in-Q double tagged frames
View More
  • Supports Link Fault Pass through (LFP)
  • Supports IEEE 802.1q Tag VLAN pass thru
  • Supports flow control (Pause)
  • Provides switch configuration of half/full duplex transfer mode for FX port
  • LED Indicators for simple Ethernet/Fiber network link monitoring
  • Forward 9K jumbo packets in converter mode
  • Auto negotiation or Force 10/100 Mbps and MDI/MDI-X (Crossover for TX port)
  • Auto detects half/full duplex transfer mode from the TX port
  • Manual controls for UTP mode, speed, Full and Half Duplex, and LFP (Link Fault pass-through) on/off
  • Compact design
  • Simple installation
£67.99 GBP exc VAT
£81.59 GBP inc VAT
16+ In stock
Where To Buy
Same Day Shipping on in-stock items from the UK if ordered by 2:00pm GMT* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3 10BASE-T
IEEE 802.3u 100BASE-FX
IEEE 802.3u 100BASE-TX
PoE No
WDM No
Performance
Fiber Operating Mode Half/Full-Duplex
Max Transfer Distance 2 km (1.2 mi)
Maximum Data Transfer Rate 10/100Mbps
MTBF 65,000 Hours
Type Multi Mode
Wavelength 1310nm
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
Remote Unit Connectors 1 - Fiber Optic SC Duplex Female
Indicators
LED Indicators 1 - Ethernet Link & Activity (ON - Fiber Link ok, Blinking - Activity on Fiber Link)
1 - FEF [Far End Fault](On - Fault Detected, Off - No Fault
1 - Fiber Link & Activity (On - Fiber Link ok, Blinking - Activity on Fiber Link)
1 - Full ( Full duplex / Half duplex)
1 - Power
1 - Speed (10 or 100 Mbps)
Power
Center Tip Polarity Positive
Input Voltage 100 - 240 AC
Output Current 0.2A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 2.4
Power Source AC Adapter Included
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Color Black
Product Height 2 cm [0.8 in]
Product Length 95 mm [3.7 in]
Product Width 75 mm [3 in]
Weight of Product 90.5 g [3.2 oz]
Packaging Information
Package Height 65 mm [2.6 in]
Package Length 17.5 cm [6.9 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 0.3 kg [0.6 lb]
What's in the Box
Included in Package 1 - Media Converter
1 - EU power plug
1 - UK power plug
1 - Power Adapter
1 - User's Manual

Certifications

Related Products

10/100 VDSL Ethernet over Single Pair Wire Extender Kit
110VDSLEXTGB
10/100 VDSL2 Ethernet Extender Kit over Single Pair Wire – 1km

Extend your 10/100Mbps network by up to 1km over Ethernet or RJ11 phone lines

£319.99 exc VAT
£383.99 inc VAT
17+ In stock
10/100 Ethernet Multimode Fiber Media Converter (ST)
MCM110ST2GB
10/100 Multi Mode Fiber Copper Fast Ethernet Media Converter ST 2 km

Convert and extend a 10/100 Mbps Ethernet connection up to 2 km over Multi Mode ST fiber

£67.99 exc VAT
£81.59 inc VAT
28+ In stock

Accessories

10/100 Ethernet to Multi Mode Fiber Media Converter SC 2 km

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.