Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Browse Products...

Discontinued - 4 Port DVI USB KVM Switch with Audio and USB 2.0 Hub

Product ID: SV431UADVIGB

Discontinued

USB and Audio four port DVI KVM

Features
  • 4-port DVI USB KVM switch with audio and microphone switching and 2 x USB 2.0 hub ports

  • USB keyboard and mouse support

  • USB 2.0 Specification compliant

More Features . . .
  • DVI interface technology supports digital video signal transmission

  • Independent/simultaneous USB hub port, audio & mic channels and PC port selection

  • Channel selection/Hub port control by front-panel push buttons and keyboard hotkeys

  • HDCP Compliant

Available in
£0.00 exc VAT
£0.00 inc VAT

ID: SV431UADVIGB

May be in stock with Resellers/Distributors

This 4-Port DVI+USB KVM Switch with Audio and USB 2.0 Hub allows you to control 4 USB-enabled multimedia computers with DVI video interfaces, using only one USB keyboard, mouse, monitor and a set of speakers and microphone.

A cost-effective and versatile KVM solution, the DVI+USB KVM switch features an integrated, 2-port USB 2.0 hub that lets selected computers access shared high speed USB devices, eliminating the cost of duplicate USB peripheral purchases.

The DVI KVM switch supports audio and microphone switching functions and allows you to select connected computers, USB device hub ports and audio/mic channels either simultaneously or independently, using either front-panel push-buttons or keyboard hotkeys.

Ensuring high quality video capability, the DVI KVM switch supports display resolutions of up to 1920 x 1200, and offers genuine digital signal transmission over the cable, reducing the distortion that's common from conventional analog/digital conversion.

Designed for durability and dependability, StarTech.com's 4-Port DVI+USB KVM Switch with Audio and USB 2.0 Hub is backed by StarTech.com's 2-year Warranty and free lifetime technical support.

The StarTech.com Advantage
  • Built-in 2-port USB 2.0 device hub for sharing high-speed USB devices
  • USB 2.0 Specification compliant
  • Eliminates the need to buy expensive flat panel display monitors for all computers
Applications
  • Sharing computers and USB devices in the home/SOHO/multimedia environment
  • Ideal for using desktops, workstations and servers with Flat Panel LCD monitor
  • Switches instantly between PCs
  • Switching USB peripherials between PC's
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 1
PC Interface USB
PC Video Type DVI
Rack-Mountable No
Performance
DVI Support Yes - Single Link
Hot-Key Selection Yes
IP Control No
Maximum Digital Resolutions 1920 x 1200 (digital only)
Maximum Number of Users 1
Port Selection Support Push Button and Hotkeys
Connector(s)
Console Interface(s) 1 - DVI-I (29 pin) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 4 - DVI-I (29 pin) Female
4 - USB B (4 pin) Female
8 - 3.5 mm Mini-Jack (3 Position) Female
Other Interface(s) 2 - USB Type-A (4 pin) USB 2.0 Female
Indicators
LED Indicators 4 - On Line PC
4 - Selected PC
Power
Center Tip Polarity Positive
Input Voltage 230 AC
Output Current 0.5A
Output Voltage 9 DC
Plug Type M
Power Source AC Adapter Included
Environmental
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Depth 115 mm [4.5 in]
Product Height 253 mm [10 in]
Product Weight 1650 g [58.2 oz]
Product Width 45 mm [1.8 in]
Packaging Information
Shipping (Package) Weight 1.8 kg [3.9 lb]
What's in the Box
Included in Package 1 - 4 Port DVI KVM Switch
1 - Power Adapter
1 - User Manual
10 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone
USBDVI4N1A10

10 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone

Connect high resolution DVI video, USB, audio and microphone all in one cable

£31.99 exc VAT
£38.39 inc VAT

In stock:   50 Stock
6 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone
USBDVI4N1A6

6 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone

Connect high resolution DVI video, USB, audio and microphone all in one cable

£23.99 exc VAT
£28.79 inc VAT

In stock:   874 Stock
Share your opinions about this product

Thanks for sharing your opinions about the SV431UADVIGB. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

* Product appearance and specifications are subject to change without notice.

x

Startech.com - 4 Port DVI USB KVM Switch with Audio and USB 2.0 Hub

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field