Can’t find the product you need? Our support team is standing by to help you find the right solution or recommend replacement products. Click here for live chat.
StarTech.com

1U 19" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

Product ID: RKCONS1901GB

  • Bright Active Matrix TFT Display
  • Durable design
  • OSD function (On Screen Display) for LCD display
View More
  • Security features, including port locking and auto scan
  • Supports both USB and PS/2 connected servers or KVMs
£1,008.99 GBP exc VAT
£1,210.79 GBP inc VAT
2+ In stock
Where To Buy
Same Day Shipping on in-stock items from the UK if ordered by 2:00pm GMT* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Display Size 19in
Front Door Key Lock Yes
KVM Ports 1
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable Yes
Performance
Aspect Ratio 4:3
Brightness 250 cd/m²
Contrast Ratio 1000:1
IP Control No
Maximum Analog Resolutions 1280x1024(SXGA)
On-Screen Display Yes
Pixel Pitch Support 0.294 x 0.294 mm
Port Selection Support Hotkeys and OSD (On Screen Display)
Response Time 5ms
Sync 45~80KHZ
Viewing Angle 176° (H), 170° (V)
Connector(s)
Console Interface(s) 1 - USB Type-A (4 pin) USB 2.0 Female
1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Input Voltage 100 - 240 AC
Power Consumption (In Watts) 25
Power Source International Power Cords
Environmental
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Material Heavy Duty Steel
Maximum Mounting Depth 800 mm [31.5 in]
Minimum Mounting Depth 555 mm [21.9 in]
Product Height 4.5 cm [1.8 in]
Product Length 57.5 cm [22.6 in]
Product Width 48.1 cm [18.9 in]
Weight of Product 11 kg [24.3 lb]
Packaging Information
Package Height 21 cm [8.3 in]
Package Length 56.8 cm [22.4 in]
Package Width 71.4 cm [28.1 in]
Shipping (Package) Weight 18.9 kg [41.9 lb]
What's in the Box
Included in Package 1 - 1U LCD Rack Console Drawer
1 - Mounting Rails - Set
1 - Console Cable Kit
1 - Power Cord
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

1U 17
RKCONS1701GB
1U 17" Rackmount LCD Console - USB + PS/2

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

£909.99 exc VAT
£1,091.99 inc VAT

Accessories

1U 19" Rackmount LCD Console - USB + PS/2

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.