Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1U 17" HD 1080p Rackmount LCD Console with Front USB Hub
Control server equipment from a centralized, Full HD KVM console
Product ID: RKCONS17HDGB
- Supports HD resolutions up to 1920x1080
- Durable 1U rack mountable design
- LED Backlight; reduced power consumption
- 2 front USB Hub ports
- VGA or DVI video input support
- Compatible with USB or PS/2 PCs and KVMs
- On Screen Display (OSD) control and LED indicators for easy monitoring
- Integrated 106-key US standard keyboard with touchpad
Volume Order? Request a quote
Reseller Pricing: Create an Account
Overview
The RKCONS17HDGB 17” Full HD LCD Rack Console lets you control server equipment from a centralized, 17in 1080p KVM console, with an integrated 2-port front USB hub.
The integrated single port KVM module offers universal support for DVI or VGA, and USB or PS/2 console connections and includes all of the necessary cabling to get you up and running. Connect the console to either a single system, or a multi-port KVM switch to manage multiple systems.
The front panel USB hub places two easily accessible USB 2.0 ports at your disposal for connecting external storage and other peripherals as needed.
For added security in your server room, this rackmount LCD also includes a physical key-lock.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Maximize screen real estate with a Full HD 1080p display
- Simplify file transfers and software installations, using the front panel USB hub ports
- Universal control of a server or KVM switch with support for DVI or VGA video, and USB or PS/2 input
Applications
Ideal for high resolution applications in the server room, where the previous standard 1024x768 17" screens are not sufficient
Centralized control of a single system, or dozens of PCs when connected to a KVM switch
Improving the internal space-efficiency of existing cabinets
Manage cabinet-mounted servers and KVM switches
Technical Specifications
Product Numbers | ||
---|---|---|
Exertis | STCRKCONS17HDGB | |
Ingram Micro UK | V933144 | |
UPC Code | 065030854535 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Audio | No | |
Cables Included | Yes | |
Daisy-Chain | Yes | |
Display Size | 17in | |
Front Door Key Lock | Yes | |
KVM Ports | 1 | |
Number of Monitors Supported | 1 | |
Panel Type | Active Matrix TFT LCD | |
PC Interface | USB and PS/2 | |
PC Video Type | DVI+VGA | |
Rack-Mountable | Yes | |
U Height | 1U | |
Performance | ||
Aspect Ratio | Wide (16:9) | |
Brightness | 300 cd/m² | |
Color Depth | 8-bit, 16.7M colors | |
Contrast Ratio | 650:1 | |
IP Control | No | |
Maximum Number of Users | 1 | |
MTBF | 50, 000 Hrs | |
Pixel Pitch Support | 0.264 x 0.264 mm | |
Response Time | 2ms | |
Supported Resolutions | Up to 1920 x 1080 | |
Viewing Angle | 140° (H), 120° (V) | |
Connector(s) | ||
Console Interface(s) | 1 - DVI-I (29 pin) Female | |
1 - VGA (15 pin, High Density D-Sub) Female | ||
2 - PS/2 (6 pin, Mini-DIN) Female | ||
2 - USB Type-A (4 pin) USB 2.0 Female | ||
Other Interface(s) | 2 - USB Type-A (4 pin) USB 2.0 Female | |
Software | ||
OS Compatibility | OS independent; No software or drivers required | |
Power | ||
Center Tip Polarity | Positive | |
Input Current | 1.7 A | |
Input Voltage | 100 ~ 240 AC | |
Output Current | 1.7 A | |
Output Voltage | 12 DC | |
Power Consumption (In Watts) | 23.35 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 10~90% RH | |
Operating Temperature | 0°C to 50°C (32°F to 122°F) | |
Storage Temperature | -20°C to 60°C (-4°F to 140°F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Heavy Duty Steel | |
Maximum Mounting Depth | 1000 mm [39.4 in] | |
Minimum Mounting Depth | 504 mm [19.8 in] | |
Product Height | 44 mm [1.7 in] | |
Product Length | 470 mm [18.5 in] | |
Product Weight | 9.3 kg [20.5 lb] | |
Product Width | 435 mm [17.1 in] | |
Packaging Information | ||
Shipping (Package) Weight | 16.9 kg [37.4 lb] | |
What's in the Box | ||
Included in Package | 1 - 1U Rack Console | |
1 - Set, Mounting Rails | ||
2 - Extended Brackets | ||
2 - Short Brackets | ||
2 - Short Bracket Attachments | ||
2 - Keys | ||
1 - 6ft (1.8m) PS/2 VGA KVM Cable | ||
1 - 6ft (1.8m) USB A-A Cable | ||
6 - #6-32x6 Flat Screws | ||
6 - M4x5 Screws | ||
1 - Power Adapter | ||
1 - UK Power Cord | ||
1 - Instruction Manual |
Related Products
1U 17" Rackmount LCD Console - USB + PS/2
Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console
28+ In stock
1U 17" Rackmount LCD Console with 8 Port Multi-Platform KVM
Control up to 8 servers or KVM switches with this 1U rack-mountable LCD console
15+ In stock
1U 17" Rackmount LCD Console with Integrated 16 Port KVM Switch
Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console
5+ In stock
1U 19" Rackmount LCD Console with 16 Port Multi-Platform KVM
Control up to 16 servers or KVM switches with this 1U rack-mountable LCD console
11+ In stock
1U 17” HD 1080p Dual Rail Rackmount Widescreen LCD Console
Monitor or control server equipment from a central, KVM-integrated console, with the convenience of a dual-rail console drawer design
18+ In stock
Accessories
7+ In stock
16 Port 1U Rackmount USB KVM Switch with OSD
Control up to 16 USB computers from a single keyboard, mouse and monitor
9+ In stock
8 Port 1U Rackmount USB KVM Switch with OSD
Control up to 8 VGA and USB computers from a single keyboard, mouse and monitor
10+ In stock
Product Support
Drivers & Downloads
Manual(s):
-
RACKCONS17HDxx.pdf
English
Compliance Letter(s):
Data Sheet(s)
- RKCONS17HDGB_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
Digital Visual Interface (DVI) is a video display interface that can contain different types of signaling, based on the application. DVI cables and ports are created using different connector types to identify what application they are intended to be used in. The connector types are identified by the number of pins on the DVI connector. DVI comes in the following five different connector types:
- DVI-A (17 pin).
- DVI-D Single Link (19 pin).
- DVI-D Dual Link (25 pin).
- DVI-I Single Link (23 pin).
- DVI-I Dual Link (29 pin).
Single and Dual link DVI indicate the maximum resolution capabilities of the video source or video destination. The maximum resolutions are Single Link (1920 x 1080 @ 60Hz) and Dual Link (2560 x 1600 @ 60Hz).
Note: The maximum resolution of your video source and video destination are ultimately determined by the technical specifications of the devices. The connector type is not a definitive indicator of the maximum resolution.
DVI-A carries only analog (for example, VGA) with no digital component. DVI-D carries only digital video (for example, HDMI) with no analog component. DVI-I combines DVI-A and DVI-D connections to include both analog and digital components. A DVI-I port may be on either your video source or display, but whether or not a display carries either or both analog and digital sources depends on the technical specifications of your device.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Customer Reviews
(0 reviews)0 out of 5 stars
Quality of Product
Tell us what you think of this product.
Need a little help getting started? Check out our review guidelines.

1U 17" HD 1080p Rackmount LCD Console with Front USB Hub
Product ID: RKCONS17HDGB
Follow us on Twitter | Find us on Google+