StarTech.com

DVI Video Extender over Cat 5 UTP

Extend a single DVI video signal up to 150ft over Cat5 cabling

Product ID: ST121UTPDVGB

  • Consists of 1 local unit, and 1 remote unit for an all-in-one solution
  • Extends video signal over standard Category 5 UTP cable
  • Supports resolutions up to 1600x1200 @ 60Hz
  • Supports DVI-D interface
£251.99 GBP exc VAT
£302.39 GBP inc VAT
In stock with partners:
Where To Buy

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cabling Cat 5 UTP or better
Daisy-Chain No
Ports 1
Performance
Max Distance 45 m / 150 ft
Maximum Digital Resolutions 1600x1200 @ 60Hz
Connector(s)
Local Unit Connectors 1 - DVI-I (23 pin) Female
1 - RJ-45 Female
Remote Unit Connectors 1 - DVI-I (23 pin) Female
1 - RJ-45 Female
Special Notes / Requirements
Note DVI-A (Analog) signal not supported
Power
Center Tip Polarity Positive
Input Current 0.2A
Input Voltage 240V AC
Output Current 1A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 5
Power Source 2 AC Adapters Included
Physical Characteristics
Color Black
Product Height 38 mm [1.5 in]
Product Length 67 mm [2.6 in]
Product Weight 138 g [4.9 oz]
Product Width 52 mm [2 in]
Packaging Information
Shipping (Package) Weight 0.7 kg [1.5 lb]
What's in the Box
Included in Package 1 - DVI Local Unit Extender
1 - DVI Remote Unit Extender
2 - Power Adapters
1 - Instruction Manual

Certifications

Accessories

DVI Video Extender over Cat 5 UTP

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.