Thunderbolt Cables & Adapters

Thunderbolt™ 5, Thunderbolt™ 4 and Thunderbolt™ 3 are the “USB-C™ ports that do it all." They use the USB Type-C™ connector to deliver more speed, pixels, power, and protocols than any other type of connection.

The latest Thunderbolt 5 standard doubles the total bandwidth of Thunderbolt 4, delivering up to 80 Gbps of bi-directional bandwidth and up to 120 Gbps for video-intensive applications when needed. This enables support for multiple 8K displays, faster external storage, and high-performance peripherals—all through a single compact cable.

A single Thunderbolt cable can deliver exceptional data and video performance while also providing enough power to charge your laptop.

Thunderbolt cables from StarTech.com are rigorously tested and made from high-quality materials for guaranteed reliability and optimal performance across all generations of Thunderbolt technology.

Filters
Clear
Wait...
Back to top